Search Results for 15 pin parallel connector
Physical Contact Connector | Fiber Optic Connector | Hybrid, Circular
Fiber Systems physical contact connectors includes hermaphroditic, circular, European, specialty, hybrid and MIL-ST. View all our fiber optic connectors.
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
Additional signal pin per column; Integrates high and low speed signals in the same connector; High speed signal PCB hole: 0.36mm (finished hole) Ground pin PCB hole: 0.5mm (finished hole) Optimizes electrical performance and aspect ratio; 12 to 72 differential pair node connector; Wide product range for various packaging options; Integrated ...
Amphenol CO-058SMAMMRP-025 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 25 ft Amphenol CO-058SMAMMRP-025 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Coax Cable to connect your RP-SMA equipped WiFi router to a RP-SMA compatible antenna.
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
1 rt00104pknh03 connector 4 mp16m23f contact, pin, size 16 Ø17.3mm (back mount) 1 rtfd10b gasket 2 housing body seal 9/16-24 unef thread notes: 2) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 3) extraction tool: qxrt16 1) contact barrel range: 16awg to 18awg 4) materials: housing body: zinc die cast, nickel plated
58672 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS - Amphenol Sine
2 pl dec ±0.15 quantity signatures ... pin size 12, 10awg, single-ended wired assy, amphenol athd connector athd04-1-12p, x meters before overmold after overmold please contact csr for additonal available options. title: c:usersrormandesktopall filesathd overmold printsathd04-1-12p-10g-mx customer a1.dwg
ST850 Speed and Temperature Sensor, Plastic Housing, Furuno 6-Pin
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile, plastic thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
Amphenol ICC New Products Updates – January 2020
These wire-to-board connectors offer a compact design and can be used in various applications in consumer, industrial, medical and automotive fields. ... (15) Harsh Environment Connectors (15) Cool Edge (14) DDR5 (14) Mini Cool Edge (14) USB ... Pin-in-Paste Termination (1) Power over Ethernet ...
NPX1 NovaSensor Sensors
pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire ... NPI-12 Series schematic diagram ParameterValueUnits Notes General Pressure Range 15 psig Maximum Overpressure 50 psig Environmental Temperature Range Operating 50 to 104 °F (10°C to 40°C) Storage –40 to 158 (Dry) °F (-40°C to ...
Tower Mounted Amplifi er - amphenol-antennas.com
Packing Dimensions 380 x 205 x 130 mm 15.0 x 8.1 x 5.1 in Packing Weight ≤ 4 kg ≤ 8.8 lbs Connectors (number, type) BTS 2 Connectors / 7/16-DIN Female ANT 2 Connectors / 7/16-DIN Female AISG 8-pin female, IEC 60130-9 Mounting Characteristics Attaches to Mast Diameter Wall or Mast Mounting 30-125 mm 1.2-4.9 in Block Diagram!" $ TTA-UMG101H-06
Model 002C10 | PCB Piezotronics
Lead Time for 31-50 is 15 Dys. Lead Time for 31-50 is 15 Dys. Product Description; Specifications; Documents & Downloads; ... , 10-32 plug to BNC plug. Cable assembly consists of the following components: Model 002 cabling Model EB connector Model AC connector. Specification Notes. English: SI: * All specifications are at room temperature ...
REVISION HISTORY PRODUCT DATA DRAWING - NRN 48056 02/24 - SV Microwave
1. slots not to be utilized as mouseholes. connector is for stripline use only. 2. for recommended footprint for your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are ...
B164 50/200kHz, 1kW, 0° Tilt, Northstar 10-Pin, DT
B164 50/200kHz, 1kW, 0° Tilt, Northstar 10-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
UNDERSTANDING SOUND POWER AND MICROPHONE RESPONSE - PCB
CONNECTOR PIN-OUTS. Prepolarized (0 V) Externally Polarized (200 V) Phantom Power (48 V) 12 MICROPHONE RESPONSE DIRECTIONAL RESPONSE ½” FREE-FIELD MICROPHONE SYSTEM. DIRECTIVITY TYPICAL MICROPHONE POLAR PLOT ... 15 HARMONIC DISTORTION ...
B150 Medium Chirp, 300W, 12° Tilt, Navico 9-Pin, DT
B150 Medium Chirp, 300W, 12° Tilt, Navico 9-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
ASRNA2 - Amphenol Air LB
90° angled backshell Metallized Size A
RADSOK® | MGT-5015 Reverse Bayonet Coupling | MIL-DTL-5015 Connectors ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
Omni-Antennen 422x.06-405-Txx - AMPHENOL PROCOM
(PIM value not guaranteed for N connector version) Blitzschutz: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) ... Galvanised steel parallel bracket: 2141.01.00.00: 38 - 120 mm (PAIR) Verfügbarkeit: Zur Angebotserstellung: Extruded Parallel Tube Clamp: ETC-250: 50 - 76 mm: Verfügbarkeit:
Amphenol
2 PL DEC ±0.15 QUANTITY SIGNATURES ... MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. GREY BLACK BROWN COLOR PART NUMBER ... AT60-20-0122 Male Contact - Pin, Nickel-plated 20 16-22 Stamped & Formed AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT