Search Results for 15-512023
Commercial & Scientific Transducers - Airmar
Explore Airmar's catalog of transducers. Designed for precision and reliability, our transducers offer advanced technology for a wide range of recreational and commercial fishing, and scientific applications including shallow and deep water survey, sub-bottom profiling. From recreational fishing to environmental monitoring, Airmar provides high-quality solutions for your commercial ...
P4-BBUULL15-N1, -N1N, -S1, -S1N - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 1.5m, 2x 694-960/2x 1427-2690/2x 1695-2690MHz, 65deg, Integrated RET, Site Sharing Optional
Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
Instruction Manual USB Demo Kit for VZ-87 - sgxsensortech.com
15 min 10.5 days 1 hour 42 days 3 hours 127 days 12 hours 508 days Internal interval recording period is selected by clicking on desired value. - 14 - SGX, LLC 53 Mountain Boulevard Warren, NJ 07059 (908) 222-1477 Once internal acquisition period is over Log memory is full will indicate this status by changing colour
73725c AL1 - Amphenol CS
Title: 73725c_AL1 Author: tangty Created Date: 2/25/2022 9:53:15 AM
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
Infinite Options Beyond the Mil-Spec Limits
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
36.5 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Data Sheet - Temposonics
I 3 I Temposonics® E-Series EP2 IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
B RTS710*6Pxx A3 - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Heavy Duty Cylindrical MIL-C-22992 QWLD - amphenol-aerospace.com
36-15 M = D; Bal. = A 35 35 36-16 A 47 7 40 36-17 A 47 7 40 36-18 A 31 1 2 14 14 36-20 A 34 2 2 30 36-52 A 52 52 40-1 D 30 6 24 40-9 A 47 1 22 24. QWLD. MIL-C-22992, QWLD A. MIL-C-22992, QWLD. QWLD. QWLD. QWLD. wall mount receptacle. cable connecting plug. box mount receptacle. jam nut receptacle (wall mount)
RJF 6A - Amphenol Socapex
• Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in] onto connectors (mated pair) • Temperature range: -40°C / +85°C Markets & Applications Applications : Vetronics, Military Ethernet & USB networks, Ethernet Switches, Communications, Sensors, Optronics C4ISR, battlefield Ground Vehicle Navy Railway: RoHS compliant 10Gb/s!
Amphenol
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Review of the Application of Design Guideline VDI 2230 - PCB
RS Technologies, a Division of PCB Load & Torque, Inc. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Toll-Free in the USA 888-684-2894 Fax:716-684-0987 Email:[email protected] www.pcbloadtorque.com
B RTS1BS12*10Pxx A1 - amphenol-sine.com
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
A2
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.