Search Results for 15-512023
AAGK-12-15ST-F (1) - Amphenol Antenna Solutions
AAGK-12-15ST-F (1) - Amphenol Antenna Solutions
M81714/27 Ground Stud Modules Terminal Junction Modules Series II Size ...
Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 M81714/27 Ground Stud Modules
REVISIONS - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
GEARBOXES - PCB
15 kHz high frequency response ideal for early detection of bearing faults Intrinsically safe options available. HIGH FREQUENCY ICP ® ACCELEROMETER MODEL 621C40 High frequency response to 30 kHz, even when mounted magnetically Intrinsically safe option available Available as kit (model 600A12A) with 5ft cable & magnet
Inverters/Chargers - Gemeco
Blue Smart IP22 Charger 12/15(1) 120v NEMA 5-15. Part # BPC121545102. MFG # BPC121545102. Country of Origin. Netherlands. $158.00 / ...
387TV - Size 7 connector
Series III/TV-CTV 15-04 15-05 15-15 15-18 15-19 Series II/JT 14-04 14-05 14-15 14-18 14-19 Series I/LJT (HE308) 15-04 15-05 15-15 15-18 15-19 MIL-DTL-38999 Series III / D5 D15 D18 D19 EN3645 / DN18 DN19 Total contacts 4 5 14 1 18 19 Contact size 16 20 Series III/TV-CTV 15-25 15-35 15-55 15-97
www.amphenolrf.com
Title: untitled Created Date: 2/15/2019 9:25:18 AM
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Author: HyperGEAR,Inc. Created Date: 5/25/2010 3:25:15 PM
A1
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
75370.idw - pcb.com
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 7 5 3 7 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
Home | Amphenol Industrial Operations
Home | Amphenol Industrial Operations
6X - PCB
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 + POLARITY 8 2 4 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
Data Sheet ER Analog - Temposonics
1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…1500 mm X X X. X U 002.0…060.0 in. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments. */ Some preferred stroke lengths may be available with faster lead time. Contact MTS Sensors for details. DELIVERY • Sensor Select mounting accessories
Vibration Monitoring - Wilcoxon Sensing Technologies
Created Date: 10/12/1999 12:15:58 PM
Small Cell Wireless Fiber Terminals with OptiTip® Interfaces
Dimensions: 15”H x 12”W x 5.5”D Weight: 4 lbs. (enclosure only) Construction: Rugged UL94-5VA Gray Polycarbonate
3X - PCB
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 MOUNTING HOLE PREPARATION .437 .001 [11.10 .03] THRU 9/16-18 UNF - 2B .450 [11.43] 7 7 3 7 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
RP - SV Microwave
- nrn 47934 12/23 see pdm approved: checked: drawn: see pdm sj 12/11/23 r/a female flexible .047 cable sma male 2x heat shrink threaded smpm rp 12.000±.250 304.80±6.35
1214-4001.PDD - Sheet1
X X' 15' DECIMAL: .X .030.XX .010.XXX SMP R/A CABLE JACK FOR N/A. Title: 1214-4001.PDD - Sheet1 Author: jmcleod Created Date: 10/5/2007 9:59:47 AM ...
Data Sheet EH Start / Stop - Temposonics
Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity Any Design / Material