Search Results for 15-fd0465tu
Cross Reference Products | Part Number Search | Amphenol CS
To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application. It is recommended to review drawings/specifications and/or samples before placing orders.
TNC Female Bulkhead Connector for .141 Cable - SV Microwave
SV engineers designed the TNC Female Bulkhead Connector for .141 Cable 4021-00065. Access the design resources CAD Model and Datasheet now!
LUMINUS - amphenolpcd.com
Luminus are lightweight, cost-effective connectors that are highly reliable and simple to use. With multiple configurations and arrangements available, a solution can be tailored to suite your application’s exact requirements.
Connectors | Products - Amphenol
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving.
HIGH VOLTAGE INTERCONNECT - amphenolalden.com
D-SERIES The D-Series of high voltage connectors, rated to operate up to 15 kVDC, allows for double circuit polarized configurations used in high voltage feed and return devices. These connectors are the industry standard for Helium Neon Lasers and are popular
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need. Our user-friendly interface simplifies the product configuration process.
L77SDA15S | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 15 Position Receptacle, Flash Gold, Bright Tin Shell, 3.05mm (.120in) Clear Hole
AT Series™ Connectors - Amphenol Sine
Available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position. Amphenol Sine Systems’ AT Series™ connectors are a high-performance, thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities with IP68 and IP69K ratings (in mated condition).
General D-Sub Cataloge 20190709REV - Amphenol CS
TECHNICAL DATA Straight connector footprint 4 B B B 1 A 2 A 3 A Straight contact combinations Arrangement with signal contacts See above dimensions Size 8 and 20 Contacts See above dimensions Size 8 Contacts Power 3.2 mm DIA. (.126”) (20 to 40 A) and signal
JSFC15/JSFC16 Connectors | Products | Amphenol Aerospace
Approved for use in JSF/F35 applications. Based on Amphenol Composite Tri-Start, qualified to MIL-DTL-38999. Increased Corrosion Resistance-nickel plating (392 °F/200 °C) both withstand 2000 hours of salt spray exposure. Have any questions? Talk with us directly using LiveChat.
RF Connectors - SV Microwave
SV Microwave's panel mount connectors are engineered for rugged and reliable RF connections. They are designed to withstand harsh environmental conditions and offer excellent mating durability. These connectors are ideal for applications where panel mounting is required, ensuring a secure RF connection in demanding environments.
FS34 - Amphenol Fiber Systems International (AFSI)
FS34 offers rugged military and industrial multichannel fiber optic connectors for deployable, shipboard, outdoor and fixed system requirements. The backshell features the Quickloc™ captivation system developed by Amphenol Fiber Systems International.
Features
%PDF-1.6 %âãÏÓ 3176 0 obj > endobj 3211 0 obj >/Filter/FlateDecode/ID[1544F2FFB4467343AE52C62581B7609D>]/Index[3176 79]/Info 3175 0 R/Length 153/Prev 2450438/Root ...
General D-Sub Cataloge 20190604 - Amphenol CS
Amphenol’s high density D-Sub connectors complement Amphenol’s extensive D-Sub connector line. This line offers many superior features, high performance level and low installation cost. The decreased contact spacing accommodates greater signal density in comparison to conventional D-Sub connectors.
Removal Tools - SV Microwave
SV Microwave's highly advanced removal tools can ease your installation and removal experience of RF connectors. Check out the specifications now.
MotionGrade™ M23 Hybrid Series - Amphenol Sine
Hybrid Series: 8 and 15 positions • All-in-one design that combines Power, Signal and Data in a singular housing • 8 Position: 2 Power + PE + 1 Signal + 4 Quad Ethernet Element • 15 Position: 4 Power + PE + 6 Signal + 4 Quad Ethernet Element • Faster Assembly, Compact Design
D38999 SERIES III - STYLE PCB CONNECTORS
This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. For information on other Amphenol circular connectors with PC Tail contacts, consult Amphenol Aerospace.
Rugged D-Sub | Input Output Connectors | Amphenol
Ruggedized D-sub connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard connectors. Have any questions? Talk with us directly using LiveChat.
4U4VT360X06F | Amphenol Global Search | Amphenol
4U4VT360X06F xys4 - Amphenol Antenna Solutions Pseudo omni configuration with 16 connectors. Ideal for multi-carrier or MIMO deployments. Broadband networks 1695-2700 and 3300-4200 MHz. Easily removable lifting ring. Improvements in gain, port isolation and VSWR.
Products - Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products.