Search Results for 154 pos pin %26 tab header assy inmeta:gsaentity_divisions%3damphenol%2520russia
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
DWG NO - amphenol-sine.com
CONTACT, PIN, STAMPED, SIZE 20, 18-22 AWG, ATM SERIES A 4.4 3.35 3.18 3.45 21.72 TYP. SECTION A-A SECTION B-B Ø0.99 TYP. A B B A3 - RELEASE NEW DWG FORMAT 30/JUN/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS ...
So You Want to Know Connectors - Amphenol Aerospace
AAO, Amphenol Aerospace division of Amphenol Corporation, ... (Pin or Socket) Grommet Assy. •Solder • Crimp • Metal Clip Retention • Dielectric Retention ... 22-28 24-28 22-26 20-24 16-20 Contact Size 12 8 4 0 American Wire Gauge Wire Size (AWG) 12-14 8-10 4-6 0-2
Triax Straight Clamp Plug Non-Constant Impedance | 031-2675-1 - Amphenol RF
Assembly Instructions 009-9950-174 (Size: 692 kb) 031-2675-1 STP 3D Model (Size: 282 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Silver: Contact Material: Brass: Contact Termination:
10136593-102LF | AIRMAX VS2 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX VS2, part number 10136593-102LF
Piezoelectric Triaxial Accelerometers | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1430.00 USD (Pricing valid in US only) Add to Cart ... Fastener Assembly. Hand Torque Wrenches. Portable Data Recorder. Hand Torque Angle Wrenches. ... Divisions of PCB.
SurLok Plus™ - Amphenol Industrial Operations
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools.
RF Connector Tools | Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
FAQ | Amphenol Socapex
Amphenol Socapex Launches PS Series: Rugged Power Device Solutions for Critical Military Applications
10164986-00011LF | USB Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB, part number 10164986-00011LF
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-588008-102 YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ...
Model 080M379 | PCB Piezotronics
Model 080M379:Ceramic mounting base for thermal/electrical isolation, 1.25" dia., 0.625" height, 1/4-28 thds, useable temp up to 1000°F (538
Low frequency accelerometer, 500 mV/g, low profile
MIL-C-5015, 2-pin: Connector orientation: Side exit: Full-scale range: 10 g peak: Resonance frequency: 22 kHz: Temperature range-50°C to +120°C: Weight: 145 grams: Hazardous area approvals: Non-approved; approved models available: We are using cookies to give you the best experience on our website.
Connector Assemblies - TPC Wire
Thermostatically Controlled Heat Trace Assembly is specifically designed for the de-icing of frozen pipes and valves. View Product HDLC Series Connector Assemblies. The HDLC connector series was developed specifically to meet the demands of industrial environments and shares the same shell dimensions, contact layouts, and electrical performance ...
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
Cable Assembly Type: Between-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-316: Connector 1 Part Number: 112132: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified
100Gb/s QSFP28 Transceivers | Optical Interconnect | Amphenol
Amphenol’s 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports
L17D204182M3EX | D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of D-Sub Connector, part number L17D204182M3EX
Surge Arrestor - Amphenol Antenna Solutions
800-2200 MHz ≤ -26 dB Insertion Loss ≤ 0.15 dB Average Power 500 W PIM (2x43 dBm) ≤ -160 dBc Gas Tube 90 V Surge Rating 20kA repetitious (wave form 8/20μs) Mechanical Characteristics Retention ≥ 5.88 N Nut Torque 25 N∙m Mating Cycles 500 Material and Plating Material Plating Inner Conductor Spring Copper Ag5μm
Mini Cool Edge IO Connector System - Amphenol Connectors
With a 0.60mm signal pin pitch and curren. Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren . Toggle Nav. Search. Search. Advanced Search ...