Search Results for 154 pos pin & tab header assy
Modally Tuned® Impact Hammers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
SOLARIS, RECTANGULAR CONNECTORS
Configuration & Pin Count Shell Size 1 0.360”; 9.1mm 20 awg 22 awg 16 awg Shell Size 3 0.635”; 16.1 mm Shell Size 2 0.510”; 13 mm Items 3, 5, and 7 ultrasonically welded, ensure no gaps or voids. Items 1 and 6 are bonded with heat cured expoxy for long-lasting, peal-free operation. Plug shown. 1 Wire Seal Grommet Silicone Rubber, Red, per ...
Board-to-Board RF Connectors - Amphenol RF
The P-SMP connector series is a board-to-board solution for RF applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing. The interface is capable of continuous power handling of 220 W at 2.2 GHz making it ideal for wireless antenna applications.
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
172356. Find In Stock & Buy Now. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
RP-TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
122414RP. Find In Stock & Buy Now. RP-TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
122108RP. Find In Stock & Buy Now. RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
142129. Find In Stock & Buy Now. SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery.
TNC Straight Clamp Jack 0.047-inch Conformable Bulkhead Rear Mount 50 ...
031-6395. Find In Stock & Buy Now. TNC Straight Clamp Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm IP68. Add to Parts List Add to Compare. Product Compliance.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
031-5640-1010. Find In Stock & Buy Now. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
Description. RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-196J-51PT STP 3D Model (Size: 69 kb ) 925-196J-51P HFSS 3D Comp Model (Size: 672 kb ) 925-196J-51PT PDF Customer Drawing (Size: 420 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
SMB Straight Clamp Jack CNX3404 Bulkhead 50 Ohm IP68 50 Ohm
903-841J-51S. Find In Stock & Buy Now. SMB Straight Clamp Jack CNX3404 Bulkhead 50 Ohm IP68 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm
132257. Find In Stock & Buy Now. SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
F-Type Straight Crimp Plug Belden 1855A 75 Ohm | 222126 - Amphenol RF
222126. Find In Stock & Buy Now. F-Type Straight Crimp Plug Belden 1855A 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
RP-TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch ...
RF Connector RP-TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm
HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 12G Optimized
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden 9259, AT&T 734, AT&T 734A:
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm | 142166 - Amphenol RF
142166. Find In Stock & Buy Now. SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Centaur ExaMAX for Military 85 ohms | Centaur Sagittarius | Products ...
Additional signal pin per column; Integrates high and low speed signals in the same connector; High speed signal PCB hole: 0.36mm (finished hole) ... Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the ...
BNC Jack to N-Type Plug Adapter 50 Ohm Straight | 242121 - Amphenol RF
242121. Find In Stock & Buy Now. BNC Jack to N-Type Plug Adapter 50 Ohm Straight. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm