Search Results for 154 pos pin & tab header assy
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
172219. Find In Stock & Buy Now. N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
BNC Straight Crimp Plug B573945 75 Ohm | 112556
BNC Straight Crimp Plug B573945 75 Ohm. 112556. Find In Stock & Buy Now. BNC Straight Crimp Plug B573945 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Assembly Instructions C36 (Size: 21 kb) 031-5849-RFX PDF Customer Drawing (Size: 121 kb) 031-5849-rfx IGS 3D Model (Size: 2086 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122140: Product Specifications. Body Finish: Nickel:
SMC PCB Through Hole Right Angle Jack 50 Ohm | 152123 - Amphenol RF
152123. Find In Stock & Buy Now. SMC PCB Through Hole Right Angle Jack 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.410 Post 0.157 ...
Straight. Panel Mounting Feature. 4-Hole Flange. Ports. 1 (Single Port) Post Length. 0.410 Inches (10.41 mm) Size Category. Subminiature.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm
Description. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm. Downloads. SMP-FSBA-145 PDF Customer Drawing (Size: 201 kb) SMP-FSBA-145 STP 3D Model (Size: 253 kb )
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
132146. Find In Stock & Buy Now. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
Protocol Adapter Installation Instructions - RFS Technologies
3. Select the "Hardware" tab and click the "Device Manager" button. 4. Scroll down and expand the "Ports (COM & LPT)" menu. The name of the COM port to which the Protocol Adapter is connected, is displayed at the end of the line "CP210x USB to UART Bridge Controller"; e.g. COM5. 1. Connect the AISG connector of the PA-USB/485 to the AISG
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172190 HFSS 3D Comp File (Size: 3700 kb ) 172190 STP 3D Model (Size: 342 kb ) 172190 PDF Customer Drawing (Size: 33 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 172190 HFSS 3D Comp File (Size: 669 kb )
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
081-115N-1000. Find In Stock & Buy Now. Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
F-Type Jack to SMB Jack Adapter 75 Ohm Straight Bulkhead
Connect your F-Type and SMB devices with this 75 Ohm straight bulkhead adapter from Amphenol RF, the leading manufacturer of coaxial connectors.
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.335 ...
Assembly Instructions; Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; ... SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132166-10. Related Antenna Products. RF Antenna Stick SMA Plug Wide Band 1W 50 Ohm ST0326-30-004-A.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 122108 stp 3D model (Size: 528 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
531-40039. Find In Stock & Buy Now. F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
Description. RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm. Downloads. 925-144J-51P STP 3D Model (Size: 68 kb ) SMPM Connector Series Data Sheet (Size: 151 kb) 925-144J-51P PDF Customer Drawing (Size: 125 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-144J-51P HFSS 3D Comp Model (Size: 2914 kb )
SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
Right Angle. Panel Mounting Feature. 4-Hole Flange. Ports. 1 (Single Port) Post Length. 0.705 Inches (17.91 mm) Size Category. Subminiature.
Amphenol CS-USBAB00000-000.5 Molded USB 2.0 Cable - Type A-B 0.5m
Buy 0.5m Amphenol CS-USBAB00000-000.5 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...