Search Results for 16 class 150 flange dimensions
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Sondes de temperature pour atmosphere explosible - CMR Group
• Thermowell with or without flange • Heads: various several colors on request • Heads in aluminum, Stainless steel ... Class B or A according to IEC 60751-40°C to 400°C Thermocouple type: type K ... 14, 16, 20 Useful length (mm): 100, 150, 200, 300, 400 Other available on request Process connection: G 1/2”, other available on request ...
Amphenol QWL Series Cylindrical Connectors - Amphenol Aerospace
Order these receptacle covers by the part number listed on page 57 for the appropriate connector shell size. Flange Gasket - 10-36675-( ) for operating temperature range –67° to +275°F ... Size A Thread Class 2A B Min Full Thread K ±.015 M +.016 ... 10-107016 16S 1.0000-0.1P-0.2L-DS .391 .704 .562 .969 1.281 .150 .875-20UNEF .400 .450 10 ...
2M805 - 2M Micro Miniature - Amphenol Socapex
The 2M805 connector is a micro-miniature circular connector that features the Tri-Start fast coupling mechanism, which allows for quick and easy mating and unmating. It offers more than 45 contact arrangements, ranging from 1 to 85 contacts, making it suitable for a wide range of applications. The connector also provides excellent EMI shielding, ensuring reliable data transmission in noisy ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Temposonics
Cable Flange C-Series Sensor to M12 connector Part no. 201 989-1 (50 mm) Part no. 201 989-2 (75 mm) Part no. 201 989-3 (100 mm) Part no. 201 989-4 (150 mm) M12 flange ordered separately M12 Flange Part no. 253 769 UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com UK Branch Office Phone: +44 79 21 83 05 86
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
RNJ Reduced Flange - Amphenol Socapex
RNJ REDUCED FLANGE - Dimensions & tooling Footprint saving Average 30% Footprint reduction Panel dimension - Plug & Receptacle Tooling Specific tool for the castle nut clamping: Shell Size ... 21 45,1 16,4 41 23 48,1 17,5 44 25 51,1 18,6 47 Shell Size Tools Part Number 11 809642 13 809643 15 809644 17 809645 19 809646 21 809647 23 809648
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 1/4 PERIMETER. M85049 /96-10. A. SERIES. SLASH # DASH # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
Micro Bayonet Connectors - amphenol.co.jp
Temperature Range -55°C to 125°C -65°C to 150°C Test Voltage 500 VAC Size 23 500 VAC, Size 12 & 16 1800 VAC ... 2 HOLE FLANGE RECEPTACLE Shell Dimensions U D C A B C 3 2 1 4 3 2 4 NOTES: PREPARED BY DESIGN MANAGER ... Series Shell Plating Class Insert Arrangement Contacts Keying Optional Code BP N N- 08-07 P N 2. SHELL PLATING
AmphenolAerospace HD38999 High Density
48 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Dualo Size 23 Pins III ST 38999 PCB HD I Removal Tool: Daniels DRK225-22 II A ccessories HermSeal A uacon Fiber Optics Contacts Connectors Cables HIG H SP 26482 Matri 2 Environmental: 83723 III 515 2650 P yle 22992 Class 6 ac- Shells Options
Amphenol
Klasse / Class E: Schutzart IPX8 / Environmental sealed IPX8 Gehäusegröße & Polbilder / Shell size & Contact arrangements 16M25 - Gehäusegröße / Shell size 16, 1 Kontakt / contact M25 - 25 mm² 18M50 - Gehäusegröße / Shell size 18, 1 Kontakt / contact M50 - 50 mm² 22M95 - Gehäusegröße / Shell size 22, 1 Kontakt / contact M95 - 95 mm²
QWL Series Cylindrical Connectors - amphenol.co.jp
Order these receptacle covers by the part number listed on page 57 for the appropriate connector shell size. Flange Gasket - 10-36675-( ) for operating temperature range –67° to +275°F ... Size A Thread Class 2A B Min Full Thread K ±.015 M +.016 ... 10-107016 16S 1.0000-0.1P-0.2L-DS .391 .704 .562 .969 1.281 .150 .875-20UNEF .400 .450 10 ...
TORQUE SENSORS - PCB
The system consists of a short-coupled, flange-mounted rotating sensor and a sta-tor assembly, and uses a 16-bit digital telemetry transmitter rather than slip rings or . rotary transformers. A circumferential antenna picks up digitized measurement signals and relays them to a receiver unit where they are conditioned to dual voltage output signals.
Amphenol 67 and 165 Series Miniaturized Standard Connectors
(For all 67 Series square flange connectors) Connector Size AB Suggested Mounting Hole 12 .812 1.031 .700 14 .906 1.125 .822 ... Contact Size 16 20 16 20 16. 5 Alternate Insert Positions Size Size Size 12 14 18, 20, 22 ... Class C construction • UL approved recognition file E115497
Data Sheet R-Series V RF5 SSI (document part number: 552207)
4 Temposonics® R-Series V RF5 SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
Level Plus - Temposonics
6 150 lb. welded RF flange 7 300 lb. welded RF flange 8 600 lb. welded RF flange A PN16, DIN 2572 welded flange B PN40, DIN 2572 welded flange C PN64, DIN 2572 welded flange D PN100, DIN 2572 welded flange h Process connection size A ¾ in. - NPT or BSPP only D 2 in. (DN50) E DN65 F 3 in. (DN80) G 4 in. (DN100) H 5 in. (DN125) J 6 in. (DN150) X ...
Data Sheet - temposonics.com
6 150# RF Flange S SAE Z Custom Flange b Sensors pipe G 7 mm 304 SS Pipe H 10 mm 316 SS Pipe d Output - No Temperature V 1 1 0 10…0 Vdc (1 output channel with 1 position magnet) V 1 2 0 10…0 Vdc (2 output channels with 2 position magnets) A 1 1 0 20…4 mA (1 output channel with 1 position magnet) A 1 2 0 20…4 mA (2 output channels with 2 ...
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
B - Shell Size 13 1 - 4 Cavities 2 - 0.305-0.346 Inch Cable Diameter P - Pin 1 - Key 1 Table 2 Shell Size Number of Cavities Insert Designator Shell Size Designator 13 15 23 B 1 31 2 8 6 4 F C 1 1 2 18 Table 3 Backshell Designator Maximum Allowable Cable Diameter by Shell Size, Inches (mm) Shell Size 13 Shell Size 15 Shell Size 23 1 0.280-0.315 ...
Data Sheet - PCB
6 150# RF Flange S SAE Z Custom Flange b Sensors pipe G 7 mm 304 SS Pipe H 10 mm 316 SS Pipe d Output - No Temperature V 1 1 0 10…0 Vdc (1 output channel with 1 position magnet) V 1 2 0 10…0 Vdc (2 output channels with 2 position magnet) A 1 1 0 20…4 mA (1 output channel with 1 position magnet) A 1 2 0 20…4 mA (2 output channels with 2 ...