Search Results for 16 class 150 flange dimensions
About Novotechnik - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Automotive Solutions Brochure 2024 | Amphenol
• Wide wire size range available ™ EK350 • Rated up to 350A per contact • IP67 seal • Robust latching system DuraEV™ • Provides continuous current of 70A and withstands 10,000 mating cycles • IP67 rated portable and fixed battery connectors for charging and discharging electric vehicles • Robust and durable solution
320880 | aldenproducts.com
Housing Size. 0.500" Panel Thickness. Up to 0.125" Latch Mechanism. Pulse-Lok. Operating Current. 1. Operating Voltage. 300 V RMS. RF Immunity. No ...
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard:
SS75 Medium Chirp, 600W, 0° Tilt, Si-Tex 8-Pin, DT
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
Attenuator - amphenol-antennas.com
Dimensions without connectors 58 x Ø20 mm Weight 0.064 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor Operating Temperature -55° C to +85° C REV030717CC www.amphenol-antennas.com 1 of 2
HOIST1-12C-PIM - Hoisting Grip - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Model PSA038 | PCB Piezotronics
Model PSA038:Solar charge controller, 10A, used in EPS044 and NMS044 configurations with SLA batteries
AHDC06-18-T Size 18 Protective Cap for Receptacle, With Cor - Amphenol Sine
AHDC06-18-T Size 18 Protective Cap for Receptacle, With Cord Grip-Size 18 Protective Cap for Receptacle, With Cord Grip PRODUCT IMAGE DISCLAIMER: All Call Us 1-800-394-7732 My Account
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z ...
Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
FAKRA Straight Plug to SMA Straight Jack RG-58 50 Ohm 2 m Z Key Code
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... (Size: 334 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option:
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 500 mm
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... (Size: 255 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length:
Phiên bản RJF TV ATEX Zone 2 - Amphenol Socapex
Các phiên bản đầu nối Amphenol Socapex RJF TV ATEX Zone 2 cung cấp các giải pháp Ethernet chống cháy nổ cho môi trường Vùng 2, khiến chúng trở nên lý tưởng để sử dụng trong các ứng dụng Dầu khí khác nhau bao gồm Địa vật lý, Khoan, Giao thông vận tải và các hoạt động hạ nguồn.
341074 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
B175 High Chirp, 1kW, 0° Tilt, Navico BL, DT - airmar-emea.com
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; ... Dimensions D-14044. Installation D-17-280-03. Installation D-17-458-01. Installation D-17-573-01. Installation D-19070. Installation 17-458-01-French.
Kaye Validator AVS
Kaye Validator AVS (Gelişmiş Validasyon Sistemi), kalibrasyon ve izlenebilirlik için GMP gereksinimlerine uygun hassas ölçümleri sağlarken uygun raporlama ile valide edilen varlıkları ve validasyon ekipmanlarını yönetir. Validator AVS gelişmiş donanım özellikleri, kullanımı kolay veri işleme konseptiyle kullanıcı dostu bir yazılım arayüzü sunar.
PowerLokTM 10.0-G58 单芯直头插头组装规范 TMPowerLok 10.0-G58 1POS 180D Plug ...
www.amphenol-gec.com PowerLokTM 10.0-G58 单芯直头插头组装规范 TMPowerLok 10.0-G58 1POS 180D Plug Assembly Manual Document No: 8P1155 Rev.01
APC 8010 Poliermaschine Zubehör APC 8010 Polishing Machine Accessories
Abmessung Size B x H x T 100mm x 100mm x 31mm W x l x h 100mm x 100mm x 31mm Bestückungstisch Assembly desk Art.-Nr.: SPSE-BETI-0001 Part number: SPSE-BETI-0001 Merkmale Features Einfaches Bestücken der Polieraufnahmen Easy loading of polishing jigs Für alle Aufnahmen geeignet Able for all polishing fixtures Abmessung Size