Search Results for 162
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements.
ZTP-135SR Thermometrics IR Sensor
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C
hsd-nasp | Amphenol Global Search | Amphenol
26482 series 2 3d inmeta:gsaentity_divisions=amphenol%20industrial ... Search Results for 26482 series 2 3d inmeta:gsaentity_divisions=amphenol%20industrial matrix- 26482 - series -ii-catalog - amphenol -aerospace.com
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
HumiTrac Specifications Environmental Conditions Operating Range • -40°F to 140°F (-40°C to 60°C) • 0% to 99% RH (non-condensing) Storage Temperature
ZTP-135H Thermopile IR Sensor
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
ZTP-135H Thermopile IR Sensor
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
PRO-PHY150-3 - AMPHENOL PROCOM
Note * The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 5 MHz bandwidth.
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
2FA1-NXRP-PCB-6 PDF Customer Drawing (Size: 162 kb) 2FA1-NARP-PCB-6 STP 3D Model (Size: 184 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
Diamond Spectrum for Scientific & Laboratory Equipment
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Title: NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die Author: Amphenol Advanced Sensors Subject: The P165 piezoresistive pressure sensor die are available in a miniature 1150 x 625 um die small enough for three French catheters.
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Title: NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die Author: Amphenol Advanced Sensors Subject: The P165 piezoresistive pressure sensor die are available in a miniature 1150 x 625 um die small enough for three French catheters.
PRO-COM150-HDAR-2
Model Color of front plate Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-COM150-Alu front plate = HDAR-2
62GB | Page 125 | Amphenol LTD
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts, and 1500 for palladium contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED
a dcn 41793 10/15 dal checked: approved: drawn: sw 04/07/97 dal 10/21/15 bnk 10/21/15 rohs compliant 1/4-36 uns-2a 2x .340 8.64.500 12.70 4x .103±.003 2.62±0.08
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
NTC Thermistor Type RL10
Type RL10 Specifications Options • Other resistances and tolerances at other temperatures are available. • Resistance tolerance codes: G = 2%
PRO-PHY150-3
162 - 174 MHz: Add to quote: PRO-PHY150-3-6: 210000793: 170 - 182 MHz: Add to quote: Note * The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 5 MHz bandwidth.
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Title: NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die Author: Amphenol Advanced Sensors Subject: The P165 piezoresistive pressure sensor die are available in a miniature 1150 x 625 um die small enough for three French catheters.