Search Results for 165 series
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in.
TNC Connectors - Amphenol RF
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. The TNC series shares its contact design with the BNC series, utilizing a threaded coupling nut for secure mating and higher frequency performance than the BNC. ... −65°C to +165°C: Thermal Shock: MIL ...
PRODUCT DATA DRAWING DESCRIPTION - svmicrowave.com
lock washer: 300 series stainless steel. o-ring: rubber (viton) per ams 7276, type 1, class 1 finish: body, hex nut, & lock washer: passivated per ams 2700 ... -65 c to +165 c any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history b see notes sv microwave, inc. scale: 3:1 size dwg. no.
2.92mm Female to SMP Male, FD, Flange Mount Adapter, 2 Hole, with ...
RF Series 2 SMP : Orientation 2 (Body) Straight : Gender 2 Plug (Male) Electrical ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
SMA Female PCB Edge Lock Connector, 2 Leg, .062" PCB Thickness
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Moisture Resistance ...
2.92mm Male to Female Attenuator (0.5 dB) - SV Microwave
RF Series 2 2.92 mm : Gender 2 Jack (Female) Electrical Impedance 50 ohms ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMP Female R/A to 2.92mm Male 6" Cable Assembly for .085 Cable
RF Series 2 2.92 mm : Cable Type 0.085 Flexible Coax : Orientation 2 (Body) ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock ...
BNC Straight Plug to BNC Straight Jack RG-316 50 Ohm 36 Inches
in-Series: Cable Length: 36.00 in (914 mm) Cable Type: RG-316: Connector 1 Part Number: 112160: Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: ... BNC Straight Plug to BNC Straight Plug B1505A 75 Ohm 60 inches 095-850-165-060. BNC Straight Jack to BNC Straight Plug B4855R 75 Ohm 1.5 M 12G 095-850-232M150.
UG-29B/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight
UG-29B/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight
BMZ Socket D38999 Contact (Size 8) for RG-58 Cable
D38999 Series I, III and IV : Coupling Push-on : Style Size 8 ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
RF Series 1.85 mm : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
RECOMMENDED MOUNTING HOLE DIMENSIONS - Amphenol RF
b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 901-9610-1sf, and date code" ... series: sma jack lock washer 5/16 hex 1/4-36 uns-2a thread heat shrink tubing ferrule rear body stamp "amphenol" insulator contact 5/16 hex ref 1/4-36 uns-2a thread
SMPM Female VITA 67.3 to 2.92mm Male 12" Cable Assembly for .085 Cable
RF Series VITA SMPM : Orientation (Body) Straight : Termination Style ... -65°C to +165°C : Thermal Shock MIL-STD-202, Method 107, Condition B : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B ...
SMA Male Connector, R/A for RG-174 Cable - SV Microwave
RF Series SMA : Gender Plug (Male) Orientation (Body) Right Angle ... -65°C to +165°C : Thermal Shock MIL-STD-202, Method 107, Condition B : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMA Plug to SMC Plug Adapter 50 Ohm Straight | 242177 - Amphenol RF
SMA Plug to SMC Plug Adapter 50 Ohm Straight
Telaire 6613 CO Module - amphenol-sensors.com
• 0.165 watts average Interface Connections Designed for 12 pin male header with 0.1 in (2.54 mm) spacing. Header not included. Flow Rates (Via Flow Ports) Flow through version 40 to 50 cc/min Warranty Terms 12 months *Tolerance based on span gas of ±2% ** Subjecting sensors to environments less than 400 ppm for more than 15 minutes may ...
2.4mm Male to SMPM Female 24" Cable Assembly for .047 Cable
RF Series 2 SMPM : Coupling Threaded : Cable Type ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock ...
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
RF Series 2.92 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
aph pcd | Amphenol Global Search | Amphenol
The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. ... today that its Board of Directors approved the fourth quarter 2024 dividend on its Common Stock in the amount of $0.165 per share at its meeting ...