Search Results for 165 series
SMP Female to Female Bullet, Spring Loaded (OAL 0.800") - SV Microwave
RF Series SMP : Gender Jack (Female) Coupling Push-on : Finish ... -65°C to +165°C : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Barometric Pressure (Altitude) ...
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB
RF Series SMPS : Detent Smooth Bore : Number of Ports Single : Termination Style ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
2.4mm Female Solderless PCB Compression Mount Connector ... - SV Microwave
SV engineers designed and manufactured a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF1621-60029-2S.
BMA Socket D38999 Contact (Size 8) for .141 Cable
The brand new BMA Socket D38999 Contact (Size 8) for .141 Cable SF9411-6001 product from SV Microwave. Explore the full product details!
3mm Male PCB Surface Mount Shroud (Solder-On), SB
A 3mm Male PCB Surface Mount Shroud (Solder-On), SB 012-80-485/185 with high-ranking features are available at SV Microwave. Place your order to get RF experience.
2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
Check out the 2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1621-60071 and place your order today!
SMPM Female to 2.92mm Male 12" Cable Assembly for .047 Cable - SV Microwave
RF Series 2 2.92 mm : Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D : Moisture Resistance ...
SMA Female Flange Mount Connector, 2 Hole (Candlestick)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PCIC SERIES CONTACT VARIANTS - アンフェノールジャパン ...
The PCIC Series encompasses all of the features of the PCIH Series in a 1U package. Reliability, high current capac-ity and many system management connections make the PCIC Series ideal for use in telecom, computer, information systems and industrial applications. PCIC16W7 VARIANT PCIC16W7R VARIANT (Inverted Termination) PCIC SERIES CONTACT ...
BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
SMA Male Connector for .047 Cable SF2911-60172 - SV Microwave
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
SV Microwave offers a 2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1621-60072. Explore the product today!
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It ... −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. MIL-STD-202, Method 204, Condition B. Vibration.
SMPM Male PCB Surface Mount Connector, 4 Port, SB
RF series SMPM Male PCB Surface Mount Connector, 4 Port, SB 9311-00038 is now available in stock. Check out the distributor details for your order! Check Inventory ... -65°C to +165°C : Thermal Shock MIL-STD-202, Method 107, Condition B : Shock MIL-STD-202, Method 213, Condition I ...
SMPM Male to Female Non-Magnetic Adapter, SB - SV Microwave
RF Series 2 SMPM : Gender 2 Jack (Female) Family Non-Magnetic : Electrical ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
MMCX Plug to SMA Jack Adapter 50 Ohm Straight
APPROVED DRAWING NO.901-148-15 - Amphenol RF
b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol, 901-148-15, and date code" 5. cable assembly instructions ... sma series 5/16" hex maroon red heat shrink tubing outer ferrule loose contact insulator (ptfe) scale 2.500 recommended cable stripping dimensions.016 min 3 safety ...
SMA Male Connector for .141 Cable 2902-6005 - SV Microwave
RF Series SMA : Gender Plug (Male) Coupling Threaded : Termination Style ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...