Search Results for 165 series
PCIC SERIES CONTACT VARIANTS - アンフェノールジャパン ...
The PCIC Series encompasses all of the features of the PCIH Series in a 1U package. Reliability, high current capac-ity and many system management connections make the PCIC Series ideal for use in telecom, computer, information systems and industrial applications. PCIC16W7 VARIANT PCIC16W7R VARIANT (Inverted Termination) PCIC SERIES CONTACT ...
BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
SMA Male Connector for .047 Cable SF2911-60172 - SV Microwave
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
SV Microwave offers a 2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1621-60072. Explore the product today!
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It ... −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. MIL-STD-202, Method 204, Condition B. Vibration.
SMPM Male PCB Surface Mount Connector, 4 Port, SB
RF series SMPM Male PCB Surface Mount Connector, 4 Port, SB 9311-00038 is now available in stock. Check out the distributor details for your order! Check Inventory ... -65°C to +165°C : Thermal Shock MIL-STD-202, Method 107, Condition B : Shock MIL-STD-202, Method 213, Condition I ...
SMPM Male to Female Non-Magnetic Adapter, SB - SV Microwave
RF Series 2 SMPM : Gender 2 Jack (Female) Family Non-Magnetic : Electrical ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
MMCX Plug to SMA Jack Adapter 50 Ohm Straight
APPROVED DRAWING NO.901-148-15 - Amphenol RF
b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol, 901-148-15, and date code" 5. cable assembly instructions ... sma series 5/16" hex maroon red heat shrink tubing outer ferrule loose contact insulator (ptfe) scale 2.500 recommended cable stripping dimensions.016 min 3 safety ...
SMA Male Connector for .141 Cable 2902-6005 - SV Microwave
RF Series SMA : Gender Plug (Male) Coupling Threaded : Termination Style ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...
NanoRF VITA 67.3 10 Port RF and 1 Port MT Fiber Plug-In Hybrid Module
RF Series NanoRF : Mounting Type Snap-in : Orientation (Body) Straight : Number of Ports ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Between-Series: Alias: SMAF-BF5-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Plug to SMA Plug Adapter 50 Ohm Straight 242104.
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67
2.4mm Female to SMPS Male Adapter, SB SF1116-6066 | SV Microwave
RF Series 2.4 mm : Coupling Threaded : Gender Jack (Female) Detent ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
Discover a 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF1521-60061-2S at SV Microwave.
SMPM Female Termination (1/2 Watt) 8032-4018 - SV Microwave
The SMPM Female Termination (1/2 Watt) 8032-4018 was designed and developed by SV Microwave. Explore the product information here!
SMP Female Short 8012-4008 - SV Microwave
RF Series SMP : Gender Jack (Female) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
BMA (Size 8) D38999 Pin Contact to SMA Male 12" Cable ... - SV Microwave
D38999 Series I, II, III and IV : Termination Style Solder : Style Size 8 ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead