Search Results for 165 series
NanoRF VITA 67.3 10 Port RF and 1 Port MT Fiber Plug-In Hybrid Module
RF Series NanoRF : Mounting Type Snap-in : Orientation (Body) Straight : Number of Ports ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Between-Series: Alias: SMAF-BF5-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Plug to SMA Plug Adapter 50 Ohm Straight 242104.
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67
2.4mm Female to SMPS Male Adapter, SB SF1116-6066 | SV Microwave
RF Series 2.4 mm : Coupling Threaded : Gender Jack (Female) Detent ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
Discover a 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF1521-60061-2S at SV Microwave.
SMPM Female Termination (1/2 Watt) 8032-4018 - SV Microwave
The SMPM Female Termination (1/2 Watt) 8032-4018 was designed and developed by SV Microwave. Explore the product information here!
SMP Female Short 8012-4008 - SV Microwave
RF Series SMP : Gender Jack (Female) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
BMA (Size 8) D38999 Pin Contact to SMA Male 12" Cable ... - SV Microwave
D38999 Series I, II, III and IV : Termination Style Solder : Style Size 8 ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave newly released a 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3311-60014-1S.
Board to Board Solutions | B2B RF Products - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
Between-Series: Alias: 79825: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Plug to TNC Plug Adapter 50 Ohm Straight 242133RT.
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It ... −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. MIL-STD-202, Method 204, Condition B. Vibration.
4.3-10 Plug to 4.3-10 Jack Adapter 50 Ohm Right Angle
4.3-10 Plug to 4.3/10 Jack Adapter 50 Ohm Right Angle
SMPM Female Bulkhead Connector for .085 Cable - SV Microwave
RF Series SMPM : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMA Connectors - Amphenol RF
-65°C to +165°C : Styrene Insulator or Phosphor Bronze Contact-40°C to +85°C : Thermal Shock: MIL-STD-202, Method 107 (Test Condition B) except high temp test @ +200°C: Corrosion: MIL-STD-202, Method 101 (Test Condition B) - 5% Salt Solution: Vibration: MIL-STD-202, Method 204 (Test Condition D) Mechanical Shock
SMPM Female Connector, Swept R/A for .085 Cable
RF Series SMPM : Gender Jack (Female) Orientation (Body) Right Angle ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMP Female to SMA Male 12" Cable Assembly for .047 Cable
RF Series 2 SMA : Cable Length 12" Electrical Frequency 18 GHz ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. D38999 Series I LJT Breakaway Provide unequaled performance in environments requiring instant disengagement. ...