Search Results for 165 series
N-Type Plug to UHF Jack Adapter 50 Ohm Straight | 242155 - Amphenol RF
N-Type Plug to UHF Jack Adapter 50 Ohm Straight
SMA Female Flange Mount Connector, 2 Hole, for .085 Cable
RF Series SMA : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
TNC Male Connector for .141 Cable 4011-00044 - SV Microwave
RF Series TNC : Gender Plug (Male) Termination Style Solder : Number of Ports ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
Model 1203-12A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
QMA Plug to TNC Jack Adapter 50 Ohm Straight | AD-TNCJQMAP-1 - Amphenol RF
QMA Adapter Product Series Data Sheet (Size: 291 kb) AD-TNCJQMAP-1 PDF Customer Drawing (Size: 114 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... 165: Temp (Min Degrees Celsius)-65: Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
1.85mm Male to 2.4mm Male Adapter SF1133-6006 - SV Microwave
RF Series 1.85 mm : Gender Plug (Male) Coupling Threaded : Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
PTNC Female Bulkhead Connector for .141 Cable - SV Microwave
RF Series PTNC : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
Model 1204-13A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
1.85mm Female Bulkhead Connector for .085 Cable - SV Microwave
A 1.85mm Female Bulkhead Connector for .085 Cable SF3321-60007 designed and manufactured by SV engineers. Explore the detailed product info!
2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole
RF Series 2.4 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
ABS Coaxial Cable Product Information Sheet Type: TX10700J
700 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor ... in. (mm) ( 6.5 165) 9 Product Weight (less reel) 152 ( 226) Reaction to Fire Classification – EN50575:2014 + A1:2016 AVCP System 3 EuroClass Dca-s1a, d2, a1 DoP no: 0007 *xxxx denotes customer specifed print .
4001538 | Amphenol Global Search | Amphenol
4001538 | Amphenol Global Search | Amphenol Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com. Amphenol’s cable products include coaxial, audio/video and data communications as well as custom cable solutions.
SMPM VITA 67.3 Cable Installation Tool | 500-32-045 - SV Microwave
RF Series VITA SMPM : Environmental Temperature Rating -65°C to +165°C ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
TNC Female to Female Adapter M55339/33-00001 - SV Microwave
RF Series TNC : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
MMCX Jack to SMA Jack Adapter 50 Ohm Straight | 242143 - Amphenol RF
Between-Series: Alias: SMAF-MMCXF1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. MMCX Jack to SMA Plug Adapter 50 Ohm Straight 242140.
1.85mm Female PCB Edge Launch Connector, 4 Legs - SV Microwave
RF Series 1.85 mm : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV proudly presents SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF2921-61356-2S.
BNC Straight Plug to BNC Straight Jack RG-316 50 Ohm 36 Inches
in-Series: Cable Length: 36.00 in (914 mm) Cable Type: RG-316: Connector 1 Part Number: 112160B: Connector 2 Part Number: 112132B: Export Control Classification Number: ... Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Right Angle Plug to BNC Straight Jack RG ...
SMA Male Short SF8018-6007 - SV Microwave
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: