Search Results for 165 series
ABS Coaxial Cable Product Information Sheet Type: TX10700J
700 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor ... in. (mm) ( 6.5 165) 9 Product Weight (less reel) 152 ( 226) Reaction to Fire Classification – EN50575:2014 + A1:2016 AVCP System 3 EuroClass Dca-s1a, d2, a1 DoP no: 0007 *xxxx denotes customer specifed print .
4001538 | Amphenol Global Search | Amphenol
4001538 | Amphenol Global Search | Amphenol Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com. Amphenol’s cable products include coaxial, audio/video and data communications as well as custom cable solutions.
SMPM VITA 67.3 Cable Installation Tool | 500-32-045 - SV Microwave
RF Series VITA SMPM : Environmental Temperature Rating -65°C to +165°C ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
TNC Female to Female Adapter M55339/33-00001 - SV Microwave
RF Series TNC : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
MMCX Jack to SMA Jack Adapter 50 Ohm Straight | 242143 - Amphenol RF
Between-Series: Alias: SMAF-MMCXF1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. MMCX Jack to SMA Plug Adapter 50 Ohm Straight 242140.
1.85mm Female PCB Edge Launch Connector, 4 Legs - SV Microwave
RF Series 1.85 mm : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV proudly presents SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF2921-61356-2S.
BNC Straight Plug to BNC Straight Jack RG-316 50 Ohm 36 Inches
in-Series: Cable Length: 36.00 in (914 mm) Cable Type: RG-316: Connector 1 Part Number: 112160B: Connector 2 Part Number: 112132B: Export Control Classification Number: ... Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Right Angle Plug to BNC Straight Jack RG ...
SMA Male Short SF8018-6007 - SV Microwave
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
ZMA Female (90°) Bulkhead Connector for .085 Cable
Enhance your system's RF performance with SV Microwave's ZMA Female (90°) Bulkhead Connector for .085 Cable SF8721-60109. Explore and order today!
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque
Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) 901-10710 3D Model (Size: 592 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard:
BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Between-Series: Alias: SMAF-BF5-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Plug to SMA Plug Adapter 50 Ohm Straight 242104.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
In-Series: Alias: 31-220N-75: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Jack to BNC Plug Adapter 50 Ohm Right Angle 031-9-RFX.
BMA Socket D38999 Contact (Size 8) for .141 Cable
The brand new BMA Socket D38999 Contact (Size 8) for .141 Cable SF9411-6001 product from SV Microwave. Explore the full product details!
BMA Female Bulkhead Connector for .085 Cable - SV Microwave
RF Series BMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
Amphenol CO-059BNCX200-012 BNC Male to BNC Male (RG59) 75 Ohm Coaxial ...
Buy 12ft Amphenol CO-059BNCX200-012 Cables Factory-Direct: RG59 BNC Coaxial Cable Assemblies by Amphenol combine 75 Ohm RG59/U solid coax cable with pre-terminated BNC Male connectorss for a reliable and flexible interface with your video equipment. Performance beyond 3 GHz is guaranteed with 95% copper braid shielded broadcast-quality RG59/U coax.
IP67 Product Series Cutsheet 040721 - Amphenol RF
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
SMPM Female VITA 67.3 Contact Removal Tool - SV Microwave
RF Series VITA SMPM : Electrical Shielding Effectiveness ≥ -100 dB, DC to 26.5 GHz ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock ...
SMPM Product Series Solutions Guide Catalog - amphenolrf.com
SMPM PRODUCT SERIES The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution