Search Results for 165 series
ZMA Female (90°) Bulkhead Connector for .085 Cable
Enhance your system's RF performance with SV Microwave's ZMA Female (90°) Bulkhead Connector for .085 Cable SF8721-60109. Explore and order today!
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque
Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) 901-10710 3D Model (Size: 592 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard:
BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Between-Series: Alias: SMAF-BF5-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Plug to SMA Plug Adapter 50 Ohm Straight 242104.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
In-Series: Alias: 31-220N-75: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Jack to BNC Plug Adapter 50 Ohm Right Angle 031-9-RFX.
BMA Socket D38999 Contact (Size 8) for .141 Cable
The brand new BMA Socket D38999 Contact (Size 8) for .141 Cable SF9411-6001 product from SV Microwave. Explore the full product details!
BMA Female Bulkhead Connector for .085 Cable - SV Microwave
RF Series BMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
Amphenol CO-059BNCX200-012 BNC Male to BNC Male (RG59) 75 Ohm Coaxial ...
Buy 12ft Amphenol CO-059BNCX200-012 Cables Factory-Direct: RG59 BNC Coaxial Cable Assemblies by Amphenol combine 75 Ohm RG59/U solid coax cable with pre-terminated BNC Male connectorss for a reliable and flexible interface with your video equipment. Performance beyond 3 GHz is guaranteed with 95% copper braid shielded broadcast-quality RG59/U coax.
IP67 Product Series Cutsheet 040721 - Amphenol RF
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
SMPM Female VITA 67.3 Contact Removal Tool - SV Microwave
RF Series VITA SMPM : Electrical Shielding Effectiveness ≥ -100 dB, DC to 26.5 GHz ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock ...
SMPM Product Series Solutions Guide Catalog - amphenolrf.com
SMPM PRODUCT SERIES The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution
BMMA Male Connector for .085 Cable 1408-6002 - SV Microwave
SV Microwave offers the BMMA Male Connector for .085 Cable 1408-6002. The product is in stock only at A.E. Petsche Company. Place your order!
SMA Female Flange Mount Connector, 2 Hole (Candlestick)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMPM Female Termination (1/2 Watt) 8032-4018 - SV Microwave
The SMPM Female Termination (1/2 Watt) 8032-4018 was designed and developed by SV Microwave. Explore the product information here!
Model 08CLEC-00MTR | PCB Piezotronics
Model 08CLEC-00MTR:Cleco DC Drive Motor, Series 48ESE1502ZB, 150 Nm (111 lbf-ft), 245 RPM. Includes Cleco mPro400GC-P Controller & tool cable. f Main Menu. 0 1 ... BASIC FASTTEST MOTOR150 NM 165 RPM Model 08CLEC-00MTR. Add to Quote. Product Description; Specifications; Documents & Downloads;
SMB Jack to SMB Jack Adapter 50 Ohm Straight Bulkhead
In-Series: Alias: SMB2471A1-3GT30G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMB Plug to SMB Plug Adapter 50 Ohm Straight 142246.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PCIC SERIES CONTACT VARIANTS - アンフェノールジャパン ...
The PCIC Series encompasses all of the features of the PCIH Series in a 1U package. Reliability, high current capac-ity and many system management connections make the PCIC Series ideal for use in telecom, computer, information systems and industrial applications. PCIC16W7 VARIANT PCIC16W7R VARIANT (Inverted Termination) PCIC SERIES CONTACT ...
Type 95 Series NTC Thermistors for Medical
Thermometrics Type 95 Series NTC Thermistors are precision, solid state temperature sensors, providing high reliability and stability over an interchangeable range. Features Interchangeable NTC Chip Thermistor, which produces a tight interchangeable
SMP Male Bulkhead Connector for .047 Cable, CM - SV Microwave
SV Microwave offers the SMP Male Bulkhead Connector for .047 Cable, CM SF1211-6060 with superior mechanical mating cycles. Check out the stock details.
2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
Check out the 2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1621-60071 and place your order today!