Search Results for 165 series
BMMA Male Connector for .085 Cable 1408-6002 - SV Microwave
SV Microwave offers the BMMA Male Connector for .085 Cable 1408-6002. The product is in stock only at A.E. Petsche Company. Place your order!
SMA Female Flange Mount Connector, 2 Hole (Candlestick)
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPM Female Termination (1/2 Watt) 8032-4018 - SV Microwave
The SMPM Female Termination (1/2 Watt) 8032-4018 was designed and developed by SV Microwave. Explore the product information here!
Model 08CLEC-00MTR | PCB Piezotronics
Model 08CLEC-00MTR:Cleco DC Drive Motor, Series 48ESE1502ZB, 150 Nm (111 lbf-ft), 245 RPM. Includes Cleco mPro400GC-P Controller & tool cable. f Main Menu. 0 1 ... BASIC FASTTEST MOTOR150 NM 165 RPM Model 08CLEC-00MTR. Add to Quote. Product Description; Specifications; Documents & Downloads;
SMB Jack to SMB Jack Adapter 50 Ohm Straight Bulkhead
In-Series: Alias: SMB2471A1-3GT30G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMB Plug to SMB Plug Adapter 50 Ohm Straight 142246.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PCIC SERIES CONTACT VARIANTS - アンフェノールジャパン ...
The PCIC Series encompasses all of the features of the PCIH Series in a 1U package. Reliability, high current capac-ity and many system management connections make the PCIC Series ideal for use in telecom, computer, information systems and industrial applications. PCIC16W7 VARIANT PCIC16W7R VARIANT (Inverted Termination) PCIC SERIES CONTACT ...
Type 95 Series NTC Thermistors for Medical
Thermometrics Type 95 Series NTC Thermistors are precision, solid state temperature sensors, providing high reliability and stability over an interchangeable range. Features Interchangeable NTC Chip Thermistor, which produces a tight interchangeable
SMP Male Bulkhead Connector for .047 Cable, CM - SV Microwave
SV Microwave offers the SMP Male Bulkhead Connector for .047 Cable, CM SF1211-6060 with superior mechanical mating cycles. Check out the stock details.
2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
Check out the 2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1621-60071 and place your order today!
SMA Jack to N-Type Jack Adapter 50 Ohm Straight | 901-295
SMA Jack to N-Type Jack Adapter 50 Ohm Straight
ecomate® Circular Connectors - Rugged Metal and Threaded Plastic
Circular, Multiway, Plastic and Metal Connectors . Our ecomate® Family of circular, multiway connectors provide an IP65-69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option.
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
PRODUCT DATA DRAWING A DCN 41869 11/15 DAL DESCRIPTION - SV Microwave
lockwasher: 300 series stainless steel finish: body, hex nut & lockwasher: passivated per ams-2700 contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: freq. range: dc to 11.0 ghz. product data drawing
2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
SV Microwave offers a 2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1621-60072. Explore the product today!
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It ... −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. MIL-STD-202, Method 204, Condition B. Vibration.
SMA Male Connector for .141 Cable 2902-6005 - SV Microwave
RF Series SMA : Gender Plug (Male) Coupling Threaded : Termination Style ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...
APPROVED DRAWING NO.901-148-15 - Amphenol RF
b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol, 901-148-15, and date code" 5. cable assembly instructions ... sma series 5/16" hex maroon red heat shrink tubing outer ferrule loose contact insulator (ptfe) scale 2.500 recommended cable stripping dimensions.016 min 3 safety ...
BMA (Size 8) D38999 Socket Contact to SMA Male 24" Cable Assembly for ...
SV Microwave presents BMA (Size 8) D38999 Socket Contact to SMA Male 24" Cable Assembly for .085 Cable 7093-0179. Check out the product details now!
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67