Search Results for 165 series
BMA Female Snap-In Float Mount Connector for .085 Cable
RF Series BMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock MIL-STD-202, Method 107, Condition B ...
Aerial Drop Cable Series 11 - Amphenol Broadband Solutions
part # 011277v84bk655sft0r1. series 11, trishield shieldx 77%, pvc black, w/rodent repellent, gngn tracer stripes, 0.072" mess, lifetime® / reel
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB
RF Series SMPM : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock MIL-STD-202, Method 213, Condition I ...
SMPS Male PCB Surface Mount Connector, FD - SV Microwave
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMPS Female to 2.4mm Male Adapter SF1116-6025 - SV Microwave
RF Series 2 SMPS : Finish Passivated : Orientation 2 (Body) ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) ...
BNC T-Shape Adapter Jack-Jack-Plug 50 Ohm | 000-21900 - Amphenol RF
In-Series: Alias: 21900: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC T-Shape Adapter Jack-Jack-Plug 50 Ohm 112590.
BMA (Size 8) D38999 Pin Contact to SMA Male 12" Cable ... - SV Microwave
D38999 Series I, II, III and IV : Termination Style Solder : Style Size 8 ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
M29504/04 & /05
TIA455.4 for duration of 1,000 hours at 165°C. Ferrule ID. Dimensions are in inches. MIL-STD-1678-3 Measurement 3201, test conditions C, 5.3.a (60 G at ambient temp. only) Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 ... DTL-38999, Series III connectors ...
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave newly released a 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3311-60014-1S.
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
Between-Series: Alias: 79825: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Plug to TNC Plug Adapter 50 Ohm Straight 242133RT.
MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 262100 - Amphenol RF
MMCX Ultraminiature Product Series (Size: 151 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It ... −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. MIL-STD-202, Method 204, Condition B. Vibration.
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
SMA Jack to RF Switch Probe Plug 50 Ohm Straight | 901-10622
Between-Series: Body Finish: Gold/Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: Not Rated: ... 165: Temp (Min Degrees Celsius)-65: Contact Us. Subscribe and Stay Connected with Amphenol RF.
SMPM Male PCB Edge Launch Connector, FD - SV Microwave
RF Series SMPM : Electrical Frequency 40 GHz : Impedance 50 ohms ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 3000 mm
Between-Series: Cable Length: 118.11 in (3000 mm) Cable Type: RG-142: Connector 1 Part Number: 082-4427-1006: Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) 65: You ...