Search Results for 165 series
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave newly released a 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3311-60014-1S.
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
Between-Series: Alias: 79825: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Plug to TNC Plug Adapter 50 Ohm Straight 242133RT.
MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 262100 - Amphenol RF
MMCX Ultraminiature Product Series (Size: 151 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It ... −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. MIL-STD-202, Method 204, Condition B. Vibration.
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
SMA Jack to RF Switch Probe Plug 50 Ohm Straight | 901-10622
Between-Series: Body Finish: Gold/Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: Not Rated: ... 165: Temp (Min Degrees Celsius)-65: Contact Us. Subscribe and Stay Connected with Amphenol RF.
SMPM Male PCB Edge Launch Connector, FD - SV Microwave
RF Series SMPM : Electrical Frequency 40 GHz : Impedance 50 ohms ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 3000 mm
Between-Series: Cable Length: 118.11 in (3000 mm) Cable Type: RG-142: Connector 1 Part Number: 082-4427-1006: Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) 65: You ...
SMA Male to Female Attenuator, 18 GHz - SV Microwave
RF Series 2 SMA : Electrical Frequency 18 GHz : Impedance 50 ohms ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
Threaded SMPM Male to 2.92mm Female Adapter, SB - SV Microwave
RF Series 2 2.92 mm : Gender 2 Jack (Female) Orientation 2 (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
2.92mm Male to SMPS Male Adapter, SB - SV Microwave
A high performing 2.92mm Male to SMPS Male Adapter, SB SF1115-6090 is now in stock at Digi-Key Electronics. Place your order today!
SMPM Female Connector, Swept R/A for .085 Cable
RF Series SMPM : Gender Jack (Female) Orientation (Body) Right Angle ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMP Female to SMA Male 12" Cable Assembly for .047 Cable
RF Series 2 SMA : Cable Length 12" Electrical Frequency 18 GHz ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B ...
SMA Jack to SMC Plug Adapter 50 Ohm Straight | 242175 - Amphenol RF
Between-Series: Alias: SMAF-SMCF1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Plug to SMC Jack Adapter 50 Ohm Straight 242174.
UG-414A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
UG-414A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
RF Series 1.85 mm : Gender Jack (Female) Orientation (Body) Straight : Body Style ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPS Female to Female Bullet (OAL 0.118") - SV Microwave
The RF series SMPS Female to Female Bullet (OAL 0.118")" 1138-4002 from SV Microwave. Our products can meet your expectations at various levels. Check Inventory. Register. Log in ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...