Search Results for 165 series
776273-1 | Amphenol Global Search | Amphenol
Search Results for 776273-1 MIL-PRF-12883/47 Relay Sockets RSE/RSL 6 Pole/10 Amp www ... 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: Products Related To Your Application. FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 ...
2.4mm Male Connector for .085 Cable SF1611-60003 | SV Microwave
SV Microwave offers a 2.4mm Male Connector for .085 Cable SF1611-60003. Check out the product information and place your order with our distributors.
SMPM Male PCB QB Edge Launch Connector, SB - SV Microwave
SV Microwave offers the SMPM Male PCB QB Edge Launch Connector, SB 3211-60118 with higher level features and specifications. Check out the stock details.
EBY Electro - EB1810 Series - 10.16mm Spacing - PLUGGABLE BLOCKS ...
EB1810 Series QUOTE AND SAMPLES. Fill out my online form. EB1810 SERIES Pluggable Blocks. Maximum number of positions: 24. Centerline Spacing: 10.16mm Spacing (0.400") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 600 VAC. Current Rating: 55 Amps. Wire Range Min / Max: 6-20AWG.
Coax Contacts - Amphenol Canada
All popular series of Amphenol rectangular connectors are available with coax contacts. Diameters are standardized in sizes 4, 8, 12 and 16 so that coaxial contacts may be interchanged with power contacts in connector arrangements which include those sizes. ... -65°C to +165°C-65°C to +185°C-65°C to +125°C-65°C to +125°C: Impedance: 50 ...
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
SMPS Male PCB Edge Launch Connector, 4 Port, FD
Enhance your RF connections with the SMPS Male PCB Edge Launch Connector, 4 Port, FD 3811-60051. We have designed this connector for high performance.
Defense | Markets | Amphenol
The HDE series is a HAZLOC EX Class 1, Div 1, and Zone 1 rated connector system for the most extreme hazardous locations. This product line is intermateable with the Pyle National AF/GD connectors. AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 ...
Amphenol RF SMPM Product Series
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It is commonly used in miniaturized high frequency coaxial applications and is offered in full detent and smooth bore configurations providing secure engagement and disengagement forces. The family of RF interconnects addresses small package design ...
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) AD-TNCJTNCJ-1 STP 3D Model (Size: 4031 kb ) AD-TNCJTNCJ-1 PDF Customer Drawing (Size: 164 kb) Product Life Cycle. Product Life Cycle; ... 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application.
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight | 172122 - Amphenol RF
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight
SMPM Female Connector, R/A for .085 Cable 3222-40002 | SV Microwave
The SMPM Female Connector, R/A for .085 Cable 3222-40002 is now in stock through our distributors Digi-Key and Mouser Electronics. Place your order today!
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 8.60mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 8.60mm
Mobile Devices | Markets | Amphenol
Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles. Amphenol Mobile Consumer Products Laptop hinge M1300 ... Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating ...
BNC Plug to HD-BNC Jack Adapter 75 Ohm Straight
BNC Plug to HD-BNC Jack Adapter 75 Ohm Straight
N-Type Plug to QMA Jack Adapter 50 Ohm Straight | AD-NPQMAJ-1 - Amphenol RF
QMA Adapter Product Series Data Sheet (Size: 291 kb) AD-NPQMAJ-1 Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... 165: Temp (Min Degrees Celsius)-65: Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
BNC Plug to HD-BNC Jack 75 Ohm Straight 12G Optimized
BNC Plug to HD-BNC Jack 75 Ohm Straight 12G Optimized
TNC Plug to BNC Jack Adapter 50 Ohm Straight | 000-79675 - Amphenol RF
Between-Series: Alias: 79675: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Plug to TNC Jack Adapter 50 Ohm Straight 000-79025.
TNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 000-79700 - Amphenol RF
In-Series: Alias: 79700: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: IP Rating: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. TNC T-Shape Adapter Jack-Jack-Jack 75 Ohm 122355.
HD-BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
HD-BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated