Search Results for 165 series
Vibration monitoring solutions - Wilcoxon Sensing Technologies
high temperature sensors are made for machinery operating in conditions up to 165°C (329°F) ... The 6Q series are rugged and offer tight sealing technology with multiple locking seals and threads that grip the sensor, creating an airtight, waterproof seal. IP68 rated for continuous immersion in water and successfully tested up to 100
Threaded SMPM Female Connector for .085 Cable - SV Microwave
SV Microwave introduces the Threaded SMPM Female Connector for .085 Cable 3221-60016. The product is in stock at our distributors Digi-Key, Newark and more.
SMPS Male PCB Edge Launch Connector, 8 Port, FD
Elevate your RF connections with SV Microwave's SMPS Male PCB Edge Launch Connector, 8 Port, FD 3811-60019. Place your order today!
SMA Male Cable Connector, Lockwire Holes for RG-58 Cable - SV Microwave
RF Series SMA : Orientation (Body) Straight : Gender Plug (Male) Coupling ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Thermal Shock MIL-STD-202, Method 107, Condition B ...
SMP Male PCB Thru-Hole Connector, R/A, SB | SV Microwave
The SMP Male PCB Thru-Hole Connector, R/A, SB P/N: 1211-40108 is now available through our suppliers Digi-Key and Mouser Electronics. Get the product now!
BNC Plug to SMA Plug Adapter 50 Ohm Straight | 242104 - Amphenol RF
Between-Series: Alias: SMAM-BM-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to BNC Plug Adapter 50 Ohm Straight 901-165.
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Prepolarized Microphones | PCB Piezotronics
3700 Series. Piezoresistive Shock. SMT Surface Mount. Damped. ... 165 dB re 20 µPa; Dynamic Range: (3% Distortion Limit)165 dB re 20 µPa; $1575.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:378C10. Nominal Microphone Diameter: 1/4"
Humboldt Male Flange Mount Connector, 8 Port for .047 Cable
The Humboldt Male Flange Mount Connector, 8 Port for .047 Cable H18P-0001 from the global leader of the RF Microwave industry. Check out the technical specs.
SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, FD
The SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, FD SF1211-6025 is now available at SV Microwave's distributors. Place your order today!
UG-492A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
UG-492A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
SMA Female to BNC Male Adapter M55339/44-30001 | SV Microwave
RF Series 2 BNC : Gender 2 Plug (Male) Orientation 2 (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
Technologies - Amphenol Aerospace
HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors
BMA Female Bulkhead Connector for .085 Cable - SV Microwave
RF Series BMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
2.92mm Male to SMPM Male Adapter, SB - SV Microwave
RF Series 2.92 mm : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
UG-27C/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
In-Series: Alias: UG-27C/U: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight 172123.
IP67 Product Series Cutsheet 040721 - Amphenol RF
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
SMPS Male PCB Edge Launch Connector, 4 Port, FD
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
L77HDCH62SOL2RM5 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 62 Socket, Flash Gold, 4-40 Rear Insert, 4-40 Threaded Standoff 6.0mm (0.236"), With Boardlock 4.2mm (0.165"). Environmental Compliance Click to download Certificate of Compliance Report
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD - SV Microwave
The SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD SF1233-6000 by SV engineers. Access the design resources to learn more!