Search Results for 165 series
UG-492A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
UG-492A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
SMA Female to BNC Male Adapter M55339/44-30001 | SV Microwave
RF Series 2 BNC : Gender 2 Plug (Male) Orientation 2 (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
Technologies - Amphenol Aerospace
HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors
BMA Female Bulkhead Connector for .085 Cable - SV Microwave
RF Series BMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
2.92mm Male to SMPM Male Adapter, SB - SV Microwave
RF Series 2.92 mm : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
UG-27C/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
In-Series: Alias: UG-27C/U: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight 172123.
IP67 Product Series Cutsheet 040721 - Amphenol RF
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
SMPS Male PCB Edge Launch Connector, 4 Port, FD
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
L77HDCH62SOL2RM5 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 62 Socket, Flash Gold, 4-40 Rear Insert, 4-40 Threaded Standoff 6.0mm (0.236"), With Boardlock 4.2mm (0.165"). Environmental Compliance Click to download Certificate of Compliance Report
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD - SV Microwave
The SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD SF1233-6000 by SV engineers. Access the design resources to learn more!
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD - SV Microwave
RF Series SMP : Gender Plug (Male) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Shock MIL-STD-202, Method 213, Condition I ...
SMA Female Bulkhead to SMA Male 6" Cable Assembly for .047 Cable
RF Series 2 SMA : Gender 2 Plug (Male) Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67
Model 1203-14A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
SMPS Male PCB Solder-In Connector (.009"), SB - SV Microwave
RF Series SMPS : Gender Plug (Male) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
Discover a 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF1521-60061-2S at SV Microwave.
SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
SMPM Connector Series Data Sheet (Size: 151 kb) 925-120C-51R PDF Customer Drawing (Size: 108 kb) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm 925-165A-51S.
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
Between-Series: Alias: 79825: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Plug to TNC Plug Adapter 50 Ohm Straight 242133RT.
Amphenol Active Optics Products
ARCH Series TFOCA-II® Ruggedized Media Converter 3U VPX 25G 56-Channel Rugged Ethernet Switch 3U VPX 10G 48-Channel Rugged Ethernet Switch Military & Aerospace. SCFF 1-TRX 10G & 25G NRZ FiberQuad (1Tx or 1Rx) ...
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm | 132216 - Amphenol RF
In-Series: Alias: SMA8073A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA T-Shape Adapter Jack-Jack-Plug 50 Ohm 901-382-1.