Search Results for 165 series
Series 3 - amphenol-in.com
For use with RG180B/U and RG195A/U cable. For other size 8 coax or optional sizes 12 and 16 coax contacts available for use in Tri-Start connectors, Amphenol
Model 483C15 | PCB Piezotronics
Model 483C15:8-channel, line-powered, ICP® sensor signal cond., internal jumper selectable gain x1, x10, x100, rack mount
2.92mm Male Connector, Extended Ferrule for .047 Cable
A 2.92mm Male Connector, Extended Ferrule for .047 Cable P/N: 1511-60133 is in stock at our suppliers. Check with your favourite distributor and place the order!
SMPM Female to SMPM Female 3" Cable Assembly for .047 Cable
RF Series 2 SMPM : Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
BMZ(S) Pin D38999 Contact (Size 8) for .085 Cable - SV Microwave
SV engineers designed the BMZ(S) Pin D38999 Contact (Size 8) for .085 Cable SF9921-6000. Access the design resources to learn more about the product.
AR - Amphenol Canada
Amphenol's "AR" Series, ARINC rack and panel con nectors, are designed to meet or exceed the require ments of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military and computer periphery ... 165 C8P 26P – – 166 C8S 26S ...
SMPS Pin D38999 Contact (Size 16) for .047 Cable
SV Microwave offers the SMPS Pin D38999 Contact (Size 16) for .047 Cable 9921-40001. Explore the detailed product information here!
SMA Plug to BNC Plug Adapter 50 Ohm Straight | APH-SMAP-BNCP
Between-Series: Alias: SMAM-BM-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to BNC Jack Adapter 50 Ohm Straight APH-SMAJ-BNCJ.
1.85mm Female Bulkhead to SMPM Female 6" Cable Assembly for .047 Cable
RF Series 2 SMPM : Gender 2 Jack (Female) Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
4.3-10 Plug to N-Type Jack Adapter 50 Ohm Straight
Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application. 7-16 Straight Solder Plug RG-402 ...
SMP Male Thread-In Connector (.018"), SB - SV Microwave
SV Microwave introduced the SMP Male Thread-In Connector (.018"), SB" SF1211-66114 with higher ranking features and applications. Explore the product now!
PRODUCT DATA DRAWING DATE APPROVED A REV. DCN 41174 02/223/14 STW
lock washer: 300 series stainless steel contacts: beryllium copper per astm b196, alloy no. uns c17300, td04. pin: kovar per astm-f15, uns alloy no. k94610. insulators: ptfe per astm d1710, type i, grade 1, class b.
SMA Male Connector for .141 Cable M39012/79-3108 | SV Microwave
SV Microwave proudly presents the SMA Male Connector for .141 Cable M39012/79-3108. Check out the product's detailed specifications here!
SMA Female to SMPM Female 6" Cable Assembly for .085 Cable
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
BMB Male Bulkhead Connector for .085 Cable, FD | SV Microwave
RF Series BMB : Body Style Jamnut/Bulkhead : Detent Full Detent : Electrical ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
Transmitter enclosures - wilcoxon.com
iT series Transmitter enclosures Key features • Houses alarm modules • Two sizes and clear viewing window (iT051C) available • NEMA 4X rated • Manufactured in ISO 9001 facility Output location specify Material fiberglass Temperature range –40° to +130°C (–40° to +266°F) Rating NEMA 4X/IP66 Hinge stainless steel continuous weld
Model 137A FREE FIELD BLAST PRESSURE PENCIL PROBE Installation ... - PCB
sensor (Series 113B50) in the shape of a pancake or lollipop is recommended. 2.0 INSTALLATION In field blast measurements, mount the Model 137A incident pressure probe in an axial direction to the blast source with the sensing surface of the probe in a vertical plane. In some cases, where flash temperatures such as those
MCX Jack to SMA Plug Adapter 50 Ohm Straight | 242126 - Amphenol RF
MCX Jack to SMA Plug Adapter 50 Ohm Straight
SMA Male Connector, R/A for .085 Cable - SV Microwave
Get the SMA Male Connector, R/A for .085 Cable M39012/80-3107 from the global leader of the RF/Microwave industry. Meet the product data here!
2.92mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
RF Series 2.92 mm : Gender Jack (Female) Mounting Type PCB Edge Launch ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...