Search Results for 165 series
SMP Male Thread-In Connector (.018"), SB - SV Microwave
SV Microwave introduced the SMP Male Thread-In Connector (.018"), SB" SF1211-66114 with higher ranking features and applications. Explore the product now!
PRODUCT DATA DRAWING DATE APPROVED A REV. DCN 41174 02/223/14 STW
lock washer: 300 series stainless steel contacts: beryllium copper per astm b196, alloy no. uns c17300, td04. pin: kovar per astm-f15, uns alloy no. k94610. insulators: ptfe per astm d1710, type i, grade 1, class b.
SMA Male Connector for .141 Cable M39012/79-3108 | SV Microwave
SV Microwave proudly presents the SMA Male Connector for .141 Cable M39012/79-3108. Check out the product's detailed specifications here!
SMA Female to SMPM Female 6" Cable Assembly for .085 Cable
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
BMB Male Bulkhead Connector for .085 Cable, FD | SV Microwave
RF Series BMB : Body Style Jamnut/Bulkhead : Detent Full Detent : Electrical ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
Transmitter enclosures - wilcoxon.com
iT series Transmitter enclosures Key features • Houses alarm modules • Two sizes and clear viewing window (iT051C) available • NEMA 4X rated • Manufactured in ISO 9001 facility Output location specify Material fiberglass Temperature range –40° to +130°C (–40° to +266°F) Rating NEMA 4X/IP66 Hinge stainless steel continuous weld
Model 137A FREE FIELD BLAST PRESSURE PENCIL PROBE Installation ... - PCB
sensor (Series 113B50) in the shape of a pancake or lollipop is recommended. 2.0 INSTALLATION In field blast measurements, mount the Model 137A incident pressure probe in an axial direction to the blast source with the sensing surface of the probe in a vertical plane. In some cases, where flash temperatures such as those
MCX Jack to SMA Plug Adapter 50 Ohm Straight | 242126 - Amphenol RF
MCX Jack to SMA Plug Adapter 50 Ohm Straight
SMA Male Connector, R/A for .085 Cable - SV Microwave
Get the SMA Male Connector, R/A for .085 Cable M39012/80-3107 from the global leader of the RF/Microwave industry. Meet the product data here!
2.92mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
RF Series 2.92 mm : Gender Jack (Female) Mounting Type PCB Edge Launch ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
Amphenol RF IP67 HD-BNC Connector Series Datasheet
IP67 Sealed HD-BNC Connector Series High-Density Waterproof IP-Rated Interface Part Number Description 034-5019 Str Cr Jk RG-174/188/316 Times LMR-100A Bkhd ... Temperature Range −65°C to +165°C RoHS Compliance Compliant with Excemption 6C Note: Technical specifications are typical and may vary by specific part number. Please see component ...
SMPM Male PCB QB Edge Launch Connector, SB - SV Microwave
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
Humboldt Female Cable Connector, 4 Port | SV Microwave
RF Series SMPS : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMP Female to Female Bullet (OAL .285")" 1112-4188 | SV Microwave
The finest SMP Female to Female Bullet (OAL .285")" 1112-4188 for your RF needs. This adapter can provide the greatest performance in various conditions.
BMB Male PCB Edge Launch Connector, FD - SV Microwave
RF Series BMB : Detent Full Detent : Mounting Type PCB Edge Launch ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
SMPS Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...
Type C SWIFT - LP - アンフェノールジャパン株式会社
33 amphenol ltw tape & reel 5reel / bag bag void filler(x4) unloaded section product loading section unloaded section peeling angle 400 min. 165 ~ 180 10 pcs 1000 pcs 10 pcs
SMA Female to Male Attenuator, 18 GHz (Nonscreened)
RF Series 2 SMA : Electrical Frequency 18 GHz : Impedance 50 ohms ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD
RF Series SMP : Gender Plug (Male) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Shock MIL-STD-202, Method 213, Condition I ...
SMA Male to Female Attenuator, 12.4 GHz (Nonscreened)
RF Series 2 SMA : Gender 2 Jack (Female) Electrical Frequency 12.4 GHz ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...