Search Results for 165 series
Amphenol RF IP67 HD-BNC Connector Series Datasheet
IP67 Sealed HD-BNC Connector Series High-Density Waterproof IP-Rated Interface Part Number Description 034-5019 Str Cr Jk RG-174/188/316 Times LMR-100A Bkhd ... Temperature Range −65°C to +165°C RoHS Compliance Compliant with Excemption 6C Note: Technical specifications are typical and may vary by specific part number. Please see component ...
SMPM Male PCB QB Edge Launch Connector, SB - SV Microwave
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
Humboldt Female Cable Connector, 4 Port | SV Microwave
RF Series SMPS : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMP Female to Female Bullet (OAL .285")" 1112-4188 | SV Microwave
The finest SMP Female to Female Bullet (OAL .285")" 1112-4188 for your RF needs. This adapter can provide the greatest performance in various conditions.
BMB Male PCB Edge Launch Connector, FD - SV Microwave
RF Series BMB : Detent Full Detent : Mounting Type PCB Edge Launch ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
SMPS Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...
Type C SWIFT - LP - アンフェノールジャパン株式会社
33 amphenol ltw tape & reel 5reel / bag bag void filler(x4) unloaded section product loading section unloaded section peeling angle 400 min. 165 ~ 180 10 pcs 1000 pcs 10 pcs
SMA Female to Male Attenuator, 18 GHz (Nonscreened)
RF Series 2 SMA : Electrical Frequency 18 GHz : Impedance 50 ohms ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD
RF Series SMP : Gender Plug (Male) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Shock MIL-STD-202, Method 213, Condition I ...
SMA Male to Female Attenuator, 12.4 GHz (Nonscreened)
RF Series 2 SMA : Gender 2 Jack (Female) Electrical Frequency 12.4 GHz ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
D38999 Series I, II, III and IV : Termination Style Solder ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock MIL-STD-202, Method 107, Condition B : Moisture Resistance ...
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm
MCX Ultraminiature Product Series (Size: 226 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
SMPS VITA 67.3 Female Contact Termination 8038-4009 | SV Microwave
RF Series VITA SMPS : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
HD-BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P ...
IP67 Sealed HD-BNC Connector Series Datasheet (Size: 349 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application.
SMPM Female VITA 67.3 to SMA Male 18" Cable Assembly for .085 Cable
RF Series VITA SMPM : Orientation (Body) Straight : RF Series 2 SMA : Termination Style ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMP Male Termination, CM SF8012-6103 | SV Microwave
RF Series SMP : Gender Plug (Male) Orientation (Body) Straight : Detent ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMP Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMP Male PCB Thru-Hole Connector, R/A, FD P/N: 1211-40110 manufactured by SV Microwave. Explore real product specifications.
SMPS Male PCB Edge Launch Connector, 4 Port, FD
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMA Male Cable Connector for RG-58 Cable - SV Microwave
RF Series SMA : Coupling Threaded : Number of Ports Single : Termination Style ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Thermal Shock MIL-STD-202, Method 107, Condition B ...
SMPM Female R/A to SMPM Female 6" R/A Cable Assembly for .047 Cable"
RF Series SMPM : Gender Jack (Female) Orientation (Body) Right Angle ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...