Search Results for 165 series
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
D38999 Series I, II, III and IV : Termination Style Solder ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock MIL-STD-202, Method 107, Condition B : Moisture Resistance ...
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm
MCX Ultraminiature Product Series (Size: 226 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
SMPS VITA 67.3 Female Contact Termination 8038-4009 | SV Microwave
RF Series VITA SMPS : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
HD-BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P ...
IP67 Sealed HD-BNC Connector Series Datasheet (Size: 349 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application.
SMPM Female VITA 67.3 to SMA Male 18" Cable Assembly for .085 Cable
RF Series VITA SMPM : Orientation (Body) Straight : RF Series 2 SMA : Termination Style ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMP Male Termination, CM SF8012-6103 | SV Microwave
RF Series SMP : Gender Plug (Male) Orientation (Body) Straight : Detent ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMP Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMP Male PCB Thru-Hole Connector, R/A, FD P/N: 1211-40110 manufactured by SV Microwave. Explore real product specifications.
SMPS Male PCB Edge Launch Connector, 4 Port, FD
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMA Male Cable Connector for RG-58 Cable - SV Microwave
RF Series SMA : Coupling Threaded : Number of Ports Single : Termination Style ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Thermal Shock MIL-STD-202, Method 107, Condition B ...
SMPM Female R/A to SMPM Female 6" R/A Cable Assembly for .047 Cable"
RF Series SMPM : Gender Jack (Female) Orientation (Body) Right Angle ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMPM Product Series Solutions Guide Catalog - amphenolrf.com
SMPM PRODUCT SERIES The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution
BMB Female Connector for .085 Cable 4921-40006 | SV Microwave
RF Series BMB : Electrical Impedance 50 ohms : Frequency 22 GHz ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
SMA Female Non-Magnetic Bulkhead Connector for .085 Cable
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
Humboldt Female Cable Connector, 8 Port H18M-0001 | SV Microwave
RF Series SMPS : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
RP-SMA Jack to SMA Plug Adapter 50 Ohm Right Angle | 132172RP - Amphenol RF
RP-SMA Jack to SMA Plug Adapter 50 Ohm Right Angle
SMP Male PCB Edge Launch Connector, 4 Port, LD
RF Series SMP : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
2.4mm Male to SMPS Female R/A 6" Cable Assembly for .047 Cable
RF Series 2 SMPS : Cable Type 0.047 Flexible Coax : Cable Length ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
NTC Type B Series - amphenol-sensors.com
NTC Type B Series Type B05/07/10/14 Small glass coated bead thermistors on fine diameter platinum alloy lead-wires. • Extremely small sizes • Very fast thermal response times • Low heat capacity and high power sensitivity • Special thin glass coatings provide hermetic seal • Suitable for self-heated applications such as: gas
L-1253-AC.fm - Amphenol Aerospace
.165 WHITE CONDUCTOR BUSHING OUTER SHIELD.389.649.675 SLIDE SEAL ON CABLE SMALL DIA END FIRST CABLE WHITE WIRE BLUE WIRE END OF CABLE TO BE STRIPPED ... Contact, Pin, Concentric Twinaxial Type, (MIL-DTL-38999 Series I & III) Installation Instructions Note: 21-33190-92 Contact with Type I Seal is designed for use in MIL-DTL-38999 Series III spe-
Mobile Devices | Markets - Amphenol
Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles. Amphenol Mobile Consumer Products Laptop hinge M1300 ... Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating ...