Search Results for 165 series
2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole
RF Series 2.4 mm : Gender Jack (Female) Coupling Threaded : Orientation (Body) ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMA Male Cable Connector, Lockwire Holes for RG-58 Cable
The SMA Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/55B3015 is now available at SV Microwave. Check out the stock details!
SMP Male PCB QB Edge Launch Connector, SB - SV Microwave
SV Microwave presents the SMP Male PCB QB Edge Launch Connector, SB 1211-66195. Check out the design resources and place your order today!
RP-SMA Plug to RP-SMA Jack Adapter 50 Ohm Straight
RP-SMA Plug to RP-SMA Jack Adapter 50 Ohm Straight
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
PCB HD Power Bulk Integral Plug Hermetic Speed Filter Access Tech 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com INFINITE OPTIONS Amphenol Aerospace is the industry leader in the design and development of D38999 Series III
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm ...
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip) P/N: SF3321-60032-1S
SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, SB
RF Series SMP : Orientation (Body) Straight : Gender ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I : Corrosion (salt spray) ...
SMPM Female to SMA Male 12" Cable Assembly for .085 Cable
RF Series 2 SMA : Gender 2 Plug (Male) Cable Type 0.085 Flexible Coax ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
SMPM Female Bulkhead Connector for .047 Cable - SV Microwave
RF Series SMPM : Gender Jack (Female) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
High Temperature Charge Output Accelerometer - PCB
Series EX611A00 High temperature charge mode accelerometer visit us at www.imi-sensors.com Toll-Free in the USA 800-959-4464 716-684-0003 . 3425 Walden Avenue, Depew, NY 14043-2495 USA Toll-Free in the USA800-959-4464 24-hour SensorLineSM716-684-0003 ... -165 to +1300 °F
Model 1403-15A/084A100 PCB L&T fatigue rated load cell low profile, 5 ...
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
BNC Plug to SMA Plug Adapter 50 Ohm Straight | 242104 - Amphenol RF
Between-Series: Alias: SMAM-BM-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to BNC Jack Adapter 50 Ohm Straight APH-SMAJ-BNCJ.
SMPM Male PCB Surface Mount Connector (Reflow Stable), FD
The SMPM Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 3211-40175 with superior performing capability. Explore the complete product now!
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
RF Series 2.92 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMP Female Termination (2 Watt) 8012-4013 - SV Microwave
RF Series SMP : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMA Female PCB Edge Launch Connector, .042" PCB Thickness
SV Microwave introduces the SMA Female PCB Edge Launch Connector, .042" PCB Thickness" 2985-6036. Place your order through our distributors today!
SMPM Male PCB Surface Mount Connector (Glass Seal), SB
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...
NTC Type B Series - amphenol-sensors.com
NTC Type B Series Type B05/07/10/14 Small glass coated bead thermistors on fine diameter platinum alloy lead-wires. • Extremely small sizes • Very fast thermal response times • Low heat capacity and high power sensitivity • Special thin glass coatings provide hermetic seal • Suitable for self-heated applications such as: gas
SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable
Discover the SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable M39012/56-3030 at SV Microwave. Get your quality filled connector here!