Search Results for 165 series
High Temperature Charge Output Accelerometer - PCB
Series EX611A00 High temperature charge mode accelerometer visit us at www.imi-sensors.com Toll-Free in the USA 800-959-4464 716-684-0003 . 3425 Walden Avenue, Depew, NY 14043-2495 USA Toll-Free in the USA800-959-4464 24-hour SensorLineSM716-684-0003 ... -165 to +1300 °F
Model 1403-15A/084A100 PCB L&T fatigue rated load cell low profile, 5 ...
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
BNC Plug to SMA Plug Adapter 50 Ohm Straight | 242104 - Amphenol RF
Between-Series: Alias: SMAM-BM-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to BNC Jack Adapter 50 Ohm Straight APH-SMAJ-BNCJ.
SMPM Male PCB Surface Mount Connector (Reflow Stable), FD
The SMPM Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 3211-40175 with superior performing capability. Explore the complete product now!
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
RF Series 2.92 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMP Female Termination (2 Watt) 8012-4013 - SV Microwave
RF Series SMP : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMA Female PCB Edge Launch Connector, .042" PCB Thickness
SV Microwave introduces the SMA Female PCB Edge Launch Connector, .042" PCB Thickness" 2985-6036. Place your order through our distributors today!
SMPM Male PCB Surface Mount Connector (Glass Seal), SB
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Vibration MIL-STD-202, Method 204, Condition D ...
NTC Type B Series - amphenol-sensors.com
NTC Type B Series Type B05/07/10/14 Small glass coated bead thermistors on fine diameter platinum alloy lead-wires. • Extremely small sizes • Very fast thermal response times • Low heat capacity and high power sensitivity • Special thin glass coatings provide hermetic seal • Suitable for self-heated applications such as: gas
SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable
Discover the SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable M39012/56-3030 at SV Microwave. Get your quality filled connector here!
Glass Diode | Thermometrics NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability.
SMA Male to SMP Female 3" Cable Assembly for .047 Cable - SV Microwave
RF Series 2 SMP : Gender 2 Jack (Female) Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in.
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
SMA Male Cable Connector, Lockwire Holes, for RG-58 Cable - SV Microwave
RF Series SMA : Coupling Threaded : Gender Plug (Male) Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
Threaded SMPM Female Connector, R/A for .085 Cable
RF Series SMPM : Coupling Threaded : Gender ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock ...
SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, FD
The SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, FD SF1211-6025 is now available at SV Microwave's distributors. Place your order today!
1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable - SV Microwave
RF Series 1.85 mm : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
2060E MODAL TESTING 60 LBF MODAL - PCB
Dimensions (H x W x D), nominal 10.8 x 12.6 x 6.5 in (273 x 319 x 165 mm) [6] Weight, nominal 37 lb (17 kg) Operating Range 40 – 100 ºF (4 – 38 ºC), < 85% RH [1] Full force range requires optional forced air cooling with appropriate power amplifier ... PCB 208 PCB 208 series ICP ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b. temperature range: -65$ c to +165$ c c. recommended panel torque: 30 in-lbs 4. indicates cable entry dimensions 5. assembly instructions: ... series: n jack recommended mounting hole stripping dimensions jacket (if applicable) outer conductor center conductor scale 2.000 customer outline drawing