Search Results for 165 series
Veratron | Veratron GO Data - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
PT SERIES - Amphenol-Air LB
The PT series is mateable and interchangeable with connectors of the following standards: MIL-C-83723, LN 29500, LN 29504 NFL 54125, NAS 1599 DEF 5325-3, DEF 5326-3 IEC Publ. 130-7 These circular connectors with three pin bayonet couplings are available with solder, crimp, PCB, and wire- ... 14 14-19 30 165 315 – ...
2.92mm Male R/A to SMPM Female R/A 12" Cable Assembly for .047 Cable ...
A 2.92mm Male R/A to SMPM Female R/A 12" Cable Assembly for .047 Cable 7015-0997 was designed and developed by SV engineers. Explore the product!
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 1 ...
in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-174: Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132119RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also ...
High Frequency SMA Connectors Reduce Frequency Range Limitations
High Frequency SMA Connectors Reduce Frequency Range Limitations. Amphenol RF is pleased to announce the expansion of its high frequency SMA connector series with extended frequency cable mount connectors supporting up to 34 GHz. With a lightweight, compact and vibration proof design, they are ideal for a variety of applications including 5G wireless infrastructure, military, RFID and radar ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
series: sma jack lock washer 11.00 mm wrench 8.00 mm wrench gasket bullet contact insulator disc sleeve inner ferrule 5.85 ref [0.230] 'd' flat recommended cable stripping dimensions (trim 1) recommended mounting recommended cable stripping dimensions (trim 2) braid pulled over inner ferrule customer outline drawing all other sheets are for ...
SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 4 inches
Between-Series: Cable Length: 4.00 in (102 mm) Cable Type: Hand Formable 0.047 Inch: Connector 1 Part Number: 132257: Connector 2 Part Number: Not Applicable: ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your ...
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight | 172369
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight
L717HDAH26POL2RM8 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 26 Pin, Flash Gold, 4-40 Fixed Front Screwlock, Standoff 6.0mm (0.236"), With Boardlock 4.2mm (0.165"). Environmental Compliance Click to download Certificate of Compliance Report
SMA Male Connector, R/A for RG-178 Cable - SV Microwave
The SMA Male Connector, R/A for RG-178 Cable M39012/56-3125 was designed by SV engineers. Access the design resources CAD Model and Datasheet.
books.toscrape | Amphenol Global Search | Amphenol
52 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 2M Series Selection Table 2M801, 2M803, 2M804 and 2M805 SERIES 2M805 2M804 2M803 2M801 Pages Pages 56-60 Pages 61-64 Pages 65-67 Page 68-72
SMA Jack to MCX Plug Adapter 50 Ohm Straight | APH-SMAJ-MCXP - Amphenol RF
Between-Series: Alias: SMAF-MCXM1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. MCX Jack to SMA Jack Adapter 50 Ohm Straight 242129.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.96mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.96mm
PRELIMINARY ISSUE CUSTOMER OUTLINE DRAWING - Amphenol RF
THIRD ANGLE PROJ. DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the
BNC Plug to BNC Plug Adapter 50 Ohm Straight Bulkhead Hermetic
BNC Plug to BNC Plug Adapter 50 Ohm Straight Bulkhead Hermetic
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque
Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) 901-10710 3D Model (Size: 592 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard:
SMPM Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm
SMPM Connector Series Data Sheet (Size: 149 kb) 925-139J-51P PDF Customer Drawing (Size: 206 kb) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm 925-207A-51S.
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. temperature range: -65$ c to +165$ c c. maintains ip67 seal when mated with smp-mssb-c07 or similar ip67 jack. see smp-mssb-c07 datasheet for mated pair details. 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, smp-fs-c07-1, and date code" 5. cable assembly instructions: a. trim cable as shown.
altium 18" | Amphenol Global Search | Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.