Search Results for 165 series
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. temperature range: -65$ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol, b6421e3-nd3g-316u-50, and date code" notes: 1. materials and finishes: ... series: bnc jack lockwasher ferrule recommended cable stripping dim's recommended mounting hole customer outline drawing all other sheets are for ...
2.92mm Male R/A to SMPM Female R/A 6" Cable Assembly for .085 Cable ...
RF Series 2.92 mm : Gender Plug (Male) Orientation (Body) Right Angle ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
Model 1204-13A/084A101 PCB L&T load cell, low profile, 50,000 lbf rated ...
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
RF Series SMA : Coupling Threaded : Mounting Type PCB Vertical Launch ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
SMPM Connector Series Data Sheet (Size: 149 kb) 925-144J-51P PDF Customer Drawing (Size: 125 kb) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm 925-165A-51S.
AmphenolRF SMA QuickConnectAdapter Rev2
The 18 GHz N-Type connector series is an expansion of the popular N-Type product line and offers all the same features and benefits with an extended frequency range. These ... -65 °C to +165 C. InterfaceDimensions. AmphenolRF. FourOldNewtownRoad Danbury, CT 06810. For more information visit: www.amphenolrf.com. or call800.627.7100.
amphenol ndaaxf0002 | Amphenol Global Search | Amphenol
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. The miniature circular connectors of the PT series shown in this catalog are in accordance with MIL-C-26482 series 1 and VG 95328.
SMA Male Connector, Lockwire Holes, R/A for RG-178 Cable
RF Series SMA : Orientation (Body) Right Angle : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMP Male PCB Edge Launch Connector, 4 Port, LD - SV Microwave
RF Series SMP : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMPS Female to SMPS Female R/A 6" Cable Assembly for .047 Cable
RF Series 2 SMPS : Gender 2 Jack (Female) Orientation 2 (Body) Right Angle ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMP Female Connector, R/A for .085 Cable - SV Microwave
RF Series SMP : Gender Jack (Female) Orientation (Body) Right Angle ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMPM (Size 12) D38999 Socket to SMPM Female VITA 67.3 12" Cable ...
D38999 Series I, III and IV : Electrical Frequency 40 GHz : Impedance ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
N-Type Jack to SMA Plug Adapter 50 Ohm Straight Bulkhead IP67
N-Type Jack to SMA Adapter 50 Ohm Straight Bulkhead IP67
SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20018 - SV Microwave
SV Microwave presents the SMP Male PCB Surface Mount, 2 Port (Glass Seal), SB 9311-20018 with superior performing capabilities. Explore the product now!
SMPS VITA 66.5 19 Port RF and 3 Port MT Fiber Backplane Hybrid Module
RF Series VITA SMPS : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMP Female R/A to SMA Male R/A 12" Cable Assembly for .085 Cable
RF Series SMP : Gender Jack (Female) Orientation (Body) Right Angle ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Barometric Pressure (Altitude) ...
Amphenol RF IP67 HD-BNC Connector Series Datasheet
IP67 Sealed HD-BNC Connector Series High-Density Waterproof IP-Rated Interface Part Number Description 034-5019 Str Cr Jk RG-174/188/316 Times LMR-100A Bkhd ... Temperature Range −65°C to +165°C RoHS Compliance Compliant with Excemption 6C Note: Technical specifications are typical and may vary by specific part number. Please see component ...
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
SMP Female Termination (1/2 Watt) 8012-4006 - SV Microwave
Discover the SMP Female Termination (1/2 Watt) 8012-4006 was designed and manufactured by SV engineers. Place your order today and get complete RF performance.