Search Results for 165 series
SMPS Female to 2.92mm Female Adapter 1138-6009 | SV Microwave
The SMPS Female to 2.92mm Female Adapter 1138-6009 is available through various distributors, Digi-Key, Master, Mouser and more. Explore now!
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b. temperature range: -65$ c to +165$ c c. recommended panel torque: 30 in-lbs 4. indicates cable entry dimensions 5. assembly instructions: ... series: n jack recommended mounting hole stripping dimensions jacket (if applicable) outer conductor center conductor scale 2.000 customer outline drawing
TORKDISC IN-LINE ROTARY - PCB
Series 5300D incorporates dual high-level analog outputs, AC and DC coupled, providing both static and dynamic torque measurement . capability that can be recorded separately and independently scaled — which is particularly beneficial when high DC levels are present and low levels of AC content is of particular interest. Series 5300D TORKDISC ®
2.92mm Male to Female Adapter SF1597-6003 | SV Microwave
RF Series 2 2.92 mm : Gender 2 Plug (Male) Orientation 2 (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 242178-10 PDF Customer Drawing (Size: 78 kb) 242178-10 STP 3D Model (Size: 2681 kb ) Product Life Cycle. Product Life Cycle; Part Status: ... 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application.
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
RF Series 2.92 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
Amphe-BTS - Amphenol Industrial Operations
Amphenol Industrial Operations is proud to present the groundbreaking Amphe-BTS power connector family, specially designed for the next era of base stations. This innovative connector series leverages the robust foundation of the MIL-C-26482 series 2 while incorporating clip retention contacts, setting new standards for base station connectivity.
PRODUCT DATA DRAWING DATE APPROVED A REV. DCN 41174 02/223/14 STW
lock washer: 300 series stainless steel contacts: beryllium copper per astm b196, alloy no. uns c17300, td04. pin: kovar per astm-f15, uns alloy no. k94610. insulators: ptfe per astm d1710, type i, grade 1, class b.
2.92mm Female Bulkhead Connector for .085 Cable - SV Microwave
RF Series 2.92 mm : Gender Jack (Female) Coupling Threaded : Orientation (Body) ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm
Model 137A FREE FIELD BLAST PRESSURE PENCIL PROBE Installation ... - PCB
sensor (Series 113B50) in the shape of a pancake or lollipop is recommended. 2.0 INSTALLATION In field blast measurements, mount the Model 137A incident pressure probe in an axial direction to the blast source with the sensing surface of the probe in a vertical plane. In some cases, where flash temperatures such as those
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
Model 113B23 High frequency ICP® pressure sensor, 10k psi, 0.5 ... - PCB
Series 113B2are in a probe confix guration and are installed with a hollow clamp nut with 5/16-24 or M7x0.75 external threads. The housing of these models is at electrical ground potential. Series 113B3are similar to the x Series with an B2x additional feature; all Invar construction. The all Invar sensors are designed to have minimal
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168 - Amphenol RF
SMA Plug to SMA Plug Adapter 50 Ohm Straight
APeX SERIES Amphenol Pcd
APeX SERIES Amphenol Pcd Amphenol Pcd is one of the world’s leading suppliers of interconnect products for Military, ... 617-165-011 CNS882100 ABS0386WF24 CNP882110 CNS882110 ASNE0272TK22 CNP882120 CNS882120 ASNE0272TK24 CNP882130 CNS882130 ASNE0807WX26 CNP812100 size 12, Crimp, Pin 617-250 CNS812100 ...
Mil-Spec Contacts - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts. 38999 Application Tools. 38999 Assembly Instructions. 26482 Contact Information. 26482 Assembly Tools. 83723 Contact Information. 83723 Assembly Tools. MIL-DTL-83723 (Pyle) Contacts and Tools. Class L Contact Information. Class L Installation Instructions. First Name. Last Name ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight | 112445T - Amphenol RF
In-Series: Alias: B7071A1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Jack to BNC Plug Adapter 50 Ohm Straight 112667.
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs