Search Results for 165 series
4.3-10 Jack to 2.2-5 Plug Adapter 50 Ohm Straight
4.3-10 Jack to 2.2-5 Plug Adapter 50 Ohm Straight
Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight
Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight
TNC Straight Crimp Jack Times LMR-200 Belden 7807A 50 Ohm IP67 ARC
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6505 PDF Customer Drawing (Size: 147 kb) 031-6505 STP 3D Model (Size: 362 kb ) Product Life Cycle. Product Life Cycle; Part Status: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard:
TM165 High Wide Chirp, 600W, No Connector, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
SMA Jack to SMB Jack Adapter 50 Ohm Straight | APH-SMAJ-SMBJ
SMA Jack to SMB Jack Adapter 50 Ohm Straight
SMA Male to SMA Male 24" Cable Assembly for .047 Cable
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMA Plug to AFI Jack Adapter 50 Ohm Straight | APH-SMAP-AFIF
Between-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: ... Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to AFI Plug Adapter 50 Ohm ...
SMPM Female QB to SMA Male 12" Cable Assembly for .047 Cable - SV Microwave
RF Series 2 SMA : Gender 2 Plug (Male) Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;