Search Results for 165 series
10018783-10102TLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x8, 98 Positions, 1.00mm (0.039in) Pitch
SMA Plug to AFI Jack Adapter 50 Ohm Straight | APH-SMAP-AFIF
Between-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: ... Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to AFI Plug Adapter 50 Ohm ...
SMA Plug to MCX Plug Adapter 50 Ohm Straight | APH-SMAP-MCXP
Between-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to MCX Plug Adapter 50 Ohm Straight APH-SMAJ-MCXP.
SMA Male to SMA Male 24" Cable Assembly for .047 Cable
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
ca-1008 | Amphenol Global Search | Amphenol
Search Results for ca-1008 Amphenol A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type ... 00111979002 Splice 1119 With
All Products - Amphenol
In design and conception, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions, and a more robust design are only a few of the features of the series. The connector's main area of application is in the fields of plant construction and machine building.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
10018783-10201TLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x4, 64 Positions, 1.00mm (0.039in) Pitch
IP67 HD-BNC Jacks, 50 Ohm - amphenolrf.com
IP67 Sealed HD-BNC Connector Series High-Density Waterproof IP-Rated Interface Part Number Description 034-5019 Str Cr Jk RG-174/188/316 Times LMR-100A Bkhd ... Temperature Range −65°C to +165°C RoHS Compliance Compliant with Excemption 6C Note: Technical specifications are typical and may vary by specific part number. Please see component ...
Amphenol CS-VHDCIMX200-008 VHDCI SCSI (SCSI-5) LVD/SE Cable - .8mm 68 ...
Genuine 8m (26.2 feet) Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with LVD/SE ...
US Navy Awards Kongsberg $900 Million Naval Strike Missile Contract
Nov. 18, 2024 . The U.S. Navy recently awarded Kongsberg Defence and Aerospace an approximate $900 million contract for its Naval Strike Missile (NSM) anti-ship missiles.
2.92mm Male R/A to SMP Female R/A 12" Cable Assembly for .047 Cable
Here, we present a 2.92mm Male R/A to SMP Female R/A 12" Cable Assembly for .047 Cable 7015-0993. This is a high-performable flexible cable assembly.
65846-006LF | Bergcon® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Wire to Board Signal. Contact us today for more details of Bergcon ® , part number 65846-006LF.
Next Gen ARINC 600 Stamped & Formed Contacts
1. CONNECTOR SERIES A ARINC 600 2. CLASS L PC Tail M PC Tail & Rear Removable Crimp Contacts (Typically RF or power) 3. SHELL SIZE 1 Max . contact capacity - 160 2 Max . contact capacity - 400 3 Max . contact capacity - 800 4. INSERT LAYOUT PAGE 15-21 PAGES 15-21 The connector layout designator number represents the total number of contacts
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle | 000-79125-RFX
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle
cStack™ Flex Cables | Mezzanine Connectors | Amphenol
Amphenol's cStack flexible circuit assemblies are designed for applications where flexibility, space, weight and performance are critical. Standard and custom flex circuit and connector designs are available.
SFW4R-4STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 4 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant.
JSFC15/JSFC16 Connectors | Fiber Optic Connectors | High Speed ...
Series Five Connectors High Voltage 38999 Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors ... -55°C to +165°C - 5 cycles: How to Order Guide. Dimensions. JSFC17/JSFC18 Termini. Accessories.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
18 GHz N Type Connector Series Data Sheet (Size: 395 kb) 082-6671 PDF Customer Drawing (Size: 308 kb) 082-6671 STP 3D Model (Size: 1610 kb ) Product Life Cycle. Product Life Cycle; Part Status: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: