Search Results for 165 series
GTFH08131YHR | Micro SD | Amphenol
Micro SD and SD Card Sockets, Input Output Connectors, Micro SD Socket, 8 Position, Hinge Type Right Angle SMT, LCP Black
SMA T-Shape Adapter Jack-Jack-Plug 50 Ohm | 901-382-1 - Amphenol RF
In-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: IP Rating: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm 901-178.
Seria 38999 - Amphenol Socapex
Dzięki wysokiemu poziomowi wiedzy specjalistycznej w zakresie złączy MIL-DTL-38999 SERIES I, II i III, V i EN3645, Amphenol Socapex jest liderem w branży złączy okrągłych D38999. Oferując kwalifikowane złącza QPL MIL-DTL-38999 i EN3645 z szeroką gamą funkcji, w tym 38999 Rack & Panel, 38999 Miniature, 38999 Reduced Flange, 38999 Stand-off, 38999 Integrated Backshell i 38999 Power ...
SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable
Meet the SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable 7012-1303 and explore its various environmental specifications.
TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC Cable Assemblies designed for radio frequency applications. TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
21-032905-011 (SOCKET) CABLE WITH FOIL SHIELD TRIMMED ... - Amphenol
Type M38999 Series I & III, Size 8 Installation Instructions See table for 4 pair cable recommended, crimp tool settings, crimping tools, positioners and insertion/removal tool information. A 1. Cut cable for assembly of octonet contacts. Note: Contact assemblies of opposite gender should be assembled at cable junction
Octomax 1G26コンタクト - 高速コンタクト|Amphenol Socapex
Amphenol SocapexのOctomax 1G26コンタクトは、イーサネットコンタクトの世界を大きく変えます。このコンタクトは、Cat 5eおよびAFDXアプリケーション用に設計されており、1つで2つのクアドラックスコンタクトに相当するため、スペースに制約のある環境に最適です。
ICD26S13E4GX00LF | D-Subminiature High Density | Amphenol
10090769-P264ALF. D-Sub High Density Board Mount Connectors, Input Output Connectors, 26-Way Male Solder Bucket, 200 Mating cycles
pl10y-501-95 | Amphenol Global Search | Amphenol
Search Results for pl10y-501-95 97 Series - Amphenol Industrial AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 6 ...
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
BMMA Male to SMA Male Adapter SF1114-6007 | SV Microwave
The BMMA Male to SMA Male Adapter SF1114-6007 has superior electrical, mechanical and environmental specifications. Explore the product here!
Kaye LTR-200 - Calibrador de temperatura híbrido
O Kaye LTR-200 é um calibrador de temperatura multiuso projetado especificamente para atender às necessidades de capacidade e flexibilidade para validação térmica. Esse Calibrador de Temperatura essencial utiliza sua capacidade de realizar a Calibração de Temperatura com até 24 termopares ao mesmo tempo. Devido à tecnologia híbrida, o calibrador de temperatura LTR-200 economiza horas ...
SMPM Male Flange Mount Connector, 2 Hole, for .085 Cable, FD
SV Microwave presents the SMPM Male Flange Mount Connector, 2 Hole, for .085 Cable, FD SF3211-60013. Get the product through our distributors.
BNC Straight Plug to BNC Right Angle Plug RG-316 50 Ohm 48 Inches
in-Series: Cable Length: 48.00 in (1219 mm) Cable Type: RG-316: Connector 1 Part Number: 112178: Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: ... Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Straight Plug to BNC Straight Plug ...
TM165 High Wide Chirp, 600W, Humminbird 14-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight
Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight
RF同軸コンタクト - 高速コンタクト|Amphenol Socapex
高周波伝送を必要とするRFアプリケーションには、Amphenol SocapexのRF同軸コンタクトが最適です。これらのコンタクトは、65GHzまでの周波数に対応するように設計されており、市場で入手可能な最高周波数のオプションとなっています。さらに、8、12、16など、さまざまなサイズが用意されている ...
cpc series 2 | Amphenol Global Search | Amphenol
Search Results for at04-4p-pm11 DH - amphenol-sine.com atp04-4p-mm01xxx recep., 4 pin,atp series,reduced dia. wire seal,end cap a1 - released 23sep2021 jah grey black atp04-4p-mm01 atp04-4p-mm01blk color part number part number chart see part number chart materials list size process specifications: material specifications: unless otherwise ...
SMPM (Size 12) D38999 Socket Contact to SMA Male 6" Cable Assembly for ...
D38999 Series I, III and IV : Style Size 12 : Number of Ports Single ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMA Male Non-Magnetic Connector for .047 Cable - SV Microwave
RF Series SMA : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...