Search Results for 165 series
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm | 132216 - Amphenol RF
In-Series: Alias: SMA8073A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA T-Shape Adapter Plug-Plug-Plug 50 Ohm 132399.
Micro-miniature (SMPM/SMPS) RF Terminations | SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
BMA Male Flange Mount Connector, 4 Hole (Candlestick)
RF Series BMA : Coupling Push-on : Gender Plug (Male) Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
ABS Coaxial Cable Product Information Sheet Type: TX10700J
700 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor ... in. (mm) ( 6.5 165) 9 Product Weight (less reel) 152 ( 226) Reaction to Fire Classification – EN50575:2014 + A1:2016 AVCP System 3 EuroClass Dca-s1a, d2, a1 DoP no: 0007 *xxxx denotes customer specifed print .
SMP Male Bulkhead Connector for .047 Cable, CM - SV Microwave
SV Microwave offers the SMP Male Bulkhead Connector for .047 Cable, CM SF1211-6060 with superior mechanical mating cycles. Check out the stock details.
SMA Male to SMA Male 12" Cable Assembly for .047 SuperFlex Cable
RF Series 2 SMA : Cable Type 0.047 SuperFlex Coax : Orientation 2 (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock MIL-STD-202, Method 213, Condition I : Vibration ...
SMA Male Cable Connector, Lockwire Holes, for RG-178 Cable
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches Z Key ...
095Z820-165-036. Find In Stock & Buy Now. FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches Z Key Code (914 mm) Add to Parts List Add to Compare. ... Between-Series: Cable Length: 36.00 in (914 mm) Cable Type: RG-58: Connector 1 Part Number: 3FB1-NZSJ-C04W0: Connector 2 Part Number: 132113: Export Control Classification Number:
AMC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Between-Series: Alias: AMCM-NF1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... 165: Temp (Min Degrees Celsius)-65: Contact Us. Subscribe and Stay Connected with Amphenol RF.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
RF Series SMA : Orientation (Body) 30° Coupling Threaded : Mounting Type ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPS Female to Female Bullet (OAL 0.188") - SV Microwave
RF Series 2 SMPS : Gender 2 Jack (Female) Orientation 2 (Body) Straight ... -65°C to +165°C : Thermal Shock MIL-STD-202, Method 107, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
2.92mm Female Bulkhead Connector for .047 Cable - SV Microwave
RF Series 2.92 mm : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
NOTES: THIRD ANGLE PROJ. - Amphenol RF
b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: amphenol rf 242290 date code" interface per mil-std-348 series : sma plug ammc jack interface scale 3.000 scale 3.000
SMPM Male Thread-In Connector (.012"), FD - SV Microwave
RF Series SMPM : Gender Plug (Male) Coupling Push-on : Detent ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
SMA Male to SMA Male Waterproof (IP68 Rated) 12" Cable Assembly for ...
RF Series SMA : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock MIL-STD-202, Method 213, Condition I ...
2.92mm Female to 2.4mm Female Flange Mount Adapter, 2 Hole, with Screws
RF Series 2.92 mm : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Thermal Shock MIL-STD-202, Method 107, Condition B ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
[.165] 2.8 ref [.110] 1.27 0.12 [.050 .004] 5 ref [.197] 1.05ref [.041] 0.38ref [.015] 6.5 ref [.2559] 2.73 [.107] 4.24 [.167] 0.63 [.025] 0.21 [.008] 2.6 [.102] 2.03 [.080] 6.5 [.256] revisions rev description date ecn appr a release to mfg. 29-jun-20 15254 eh b smp-mssb-pcs-17 a smp-mssb-pcs-17 size smp-mssb-pcs-17 rev amphenol rf e. hill 17 ...
Calibration services - Wilcoxon Sensing Technologies
$165.00: Recalibration with plot and certificate (20-10,000 Hz) $180.00: Low frequency sensor recalibration (2-20 Hz), point-to-point: $230.00: Triaxial sensor recalibration: Add $110.00: SEISMIC SENSOR SYSTEM CALIBRATION: Calibration certificate for 731A/P31 system at time of initial purchase: $80.00: 731A (sensor only) recalibration: $155.00
SMA Male Connector, Lockwire Holes, for .141 Cable - SV Microwave
The SMA Male Connector, Lockwire Holes, for .141 Cable M39012/79B3002. Get the product through our distributors Mouser, Digi-Key and Master Electronics.
HT787A compact high temperature accelerometer
High temperature accelerometer, 165°C, 100 mV/g Model HT787A High temperature accelerometer, operation to 165°C/329°F, 100 mV/g sensitivity, ±5% sensitivity tolerance, side exit 2-pin MIL-C-5015-style connector, case isolated