Search Results for 165 series
SMPM Product Series Solutions Guide Catalog
The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com • Antennas • Broadband ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. temperature range: -65$ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 31-3301, and date code" 5. cable assembly instructions: ... series:bnc plug stamp "m39012/16-0101 74868 xxxx" 7/16" across flats contact braid clamp gasket washer clamp nut 7/16-28unef-2a thread 7/16" hex
SMPM VITA 67.3 Installation/Removal Tool - SV Microwave
RF Series VITA SMPM : Electrical Dielectric withstanding Voltage ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMA Male Termination 8018-6005 | SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Temperature Sensors | Thermometrics
Thermometrics SP Series of Ultra-Stable Probe NTC Thermistors receive additional processing to assure their continuous use in one of three temperature classes and are categorized into one of six stability groups. These thermistors may be used in all temperature measurement and control applications with the added assurance of long term stability ...
2.92mm Female PCB Edge Launch Connector, .093" PCB Thickness"
A 2.92mm Female PCB Edge Launch Connector, .093" PCB Thickness" 1521-60125 offered by SV Microwave. Check out the stock details and place your order today!
SMA Female Flange Mount Connector, 2 Hole, for .085 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
2.92mm Male Termination SF8015-6002 | SV Microwave
SV Microwave offers a 2.92mm Male Termination SF8015-6002. The product is available in 2.92mm RF series. Know the product availability!
SMA Jack to SMB Jack Adapter 50 Ohm Straight | 242147 - Amphenol RF
SMA Jack to SMB Jack Adapter 50 Ohm Straight
Twinax, Triax Contacts - Amphenol Canada
-65°C to +165°C-65°C to +185°C-65°C to +125°C-65°C to +125°C: Impedance: 50 Ohms nominal: 50 Ohms nominal: 75 Ohms nominal: 50 Ohms nominal: Rated Voltage: 1,000 Vrms at sea level: 325 Vrms at sea level: 325 Vrms at sea level: 325 Vrms at sea level: Frequency Range: 0-8 GHz: 0-500 MHz 1500-1700 MHz: 0-500 MHz: 0-500 MHz:
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SMA Male to Male Adapter, Lockwire Holes - SV Microwave
The SMA Male to Male Adapter, Lockwire Holes M55339/29-30001 from SV Microwave. Access the design resources Datasheet and CAD Model now!
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm ...
RF Series 2.92 mm : Body Style 2 Hole : Mounting Type PCB Vertical Launch ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
SMPS Female Termination (1/2 Watt) 8038-4007 | SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole
RF Series 2.4 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
2.4mm Male to 2.92mm Female Adapter - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
4.3-10 Plug to 7-16 Plug Adapter 50 Ohm Straight
Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Silver: Contact Material: Brass: Export Control Classification Number ... Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your ...
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
The high performance SMA Female Flange Mount Connector, 4 Hole (Candlestick) M83517/4-31005 is now in stock at SV Microwave. Place your order today!
2.92mm Male Connector for .085 Cable - SV Microwave
RF Series 2.92 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...