Search Results for 165 series
Compact high temperature accelerometer, 165°C, 100 mV/g
Compact high temperature accelerometer, operation to 165°C/329°F, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit 2-pin MIL-C-5015-style connector, case isolated Buy This Online Now! Compact high temperature accelerometer features
Transmitter enclosures - wilcoxon.com
iT series Transmitter enclosures Key features • Houses alarm modules • Two sizes and clear viewing window (iT051C) available • NEMA 4X rated • Manufactured in ISO 9001 facility Output location specify Material fiberglass Temperature range –40° to +130°C (–40° to +266°F) Rating NEMA 4X/IP66 Hinge stainless steel continuous weld
SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB - SV Microwave
RF Series SMP : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
BZ Female to SMA Female Adapter SF1122-6108 - SV Microwave
RF Series 2 SMA : Finish Passivated : Orientation 2 (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
2.4mm Female to 2.92mm Female Adapter SF1116-6004 | SV ... - SV Microwave
RF Series 2.4 mm : Coupling Threaded : Gender Jack (Female) Orientation (Body) ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPS Female VITA 67.3 Bullet Insertion/Removal Tool, 10 inch (Push/Pull)
RF Series VITA SMPS : Environmental Corrosion (salt spray) ... Condition B : Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D ...
Amphenol CS-VHDCIMX200-000.5 VHDCI SCSI (SCSI-5) LVD / SE Cable - .8mm ...
Genuine 0.5m (1.6 feet) length Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with ...
Micro-miniature (SMPM/SMPS) RF Terminations | SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
RF Series 1.85 mm : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
PRELIMINARY ISSUE - Amphenol RF
b. temperature range: -65$ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 31-4320, and date code" 5. cable assembly instructions: ... series:bnc plug contact ferrule stamp 'm39012/16-0013 74868 xxxx' customer outline drawing all other sheets are for internal use only preliminary issue 7 7 7.
SMPM VITA 67.3 Cable Installation Tool - SV Microwave
RF Series VITA SMPM : Environmental Temperature Rating -65°C to +165°C ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMA Female to Female Flange Mount Adapter, 2 Hole, with Screws
RF Series SMA : Gender Jack (Female) Coupling Threaded : Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMPM Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
RF Series SMPM : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
Solder-On PCB Edge Launch and Surface Mount Connectors
The specifications below are typical for the connector series but may not apply to this part. Please see the datasheet for full specifications. ... Mating Torque: 5 - 7 in - lbs; Inter-mate ability: 2.4mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204 ...
SMP Female Short 8012-4008 - SV Microwave
RF Series SMP : Gender Jack (Female) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
SMA Female Flange Mount Connector, 4 Hole (Solder Pot) - SV Microwave
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Thermal Shock MIL-STD-202, Method 107, Condition B : Barometric Pressure (Altitude) ...
2.4mm Female to SMP Male, FD, Flange Mount Adapter, 2 Hole, with Screws
RF Series 2 SMP : Finish Passivated : Orientation 2 (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
2.92mm RF Series Technical Specifications - SV Microwave
The 2.92mm connector also has a thicker wall than a standard SMA. The 2.92mm series mates with SMA and 3.5mm connectors. 2.92mm. Impedance (Ω) 50; Frequency GHz ... Mating Torque: 7 - 10 in - lbs; Inter-mate ability: SMA; Temperature Rating -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202 ...
Mini-BNC Connectors - Amphenol RF
The Mini BNC series expands on the SMB and SMZ series, providing a positive locking bayonet system, in contrast to the SMB and SMZ push-on mating. ... −65°C to +165°C: Thermal Shock: MIL-STD-202, Method 108, Condition D: Corrosion: MIL-STD-1344, Method 1001, Condition B: Vibration: MIL-STD-202, Method 204 (Test Condition B)
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168 - Amphenol RF
SMA Plug to SMA Plug Adapter 50 Ohm Straight