Search Results for 165 series
TNC Male Connector, Lockwire Holes for RG-58 Cable
RF Series TNC : Coupling Threaded : Termination Style Crimp : Number of Ports ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMA Male Connector for RG-58 Cable 2900-6001 - SV Microwave
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
2.4mm Male to SMPS Female 12" Cable Assembly for .047 Cable
RF Series 2.4 mm : Gender Plug (Male) Coupling Threaded : Termination Style ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
Pressure Sensor Accessories | PCB Piezotronics
Series 108, 109, 118, 119, 165: 040A20 English, 040A21 Metric: Mounting Adaptors. In locations where precision machining is impossible, impractical, or simply inconvenient, adaptors can be mounted with a few simple steps. The sensor can be electrically isolated in many adaptors to minimize interference from ground loop noise from electrical ...
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
All Products - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. ... Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles.
SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
RF Series SMP : Gender Plug (Male) Orientation (Body) Straight : Detent ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
01eqtprl04-12 | Amphenol Global Search | Amphenol
ATT-12-00 Hand Crimp Tool - Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 ... -65 $ c to 165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked ...
BMMA Male PCB Edge Launch Connector, .117" PCB Thickness
RF Series BMMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMA Jack to SMA Quick-Connect Plug Adapter 50 Ohm Right Angle
SMA Quick Connect Adapter Series Data Sheet (Size: 352 kb) 901-10656 STP 3D Model (Size: 1473 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: ... 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application.
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
Between-Series: Alias: NF-716M-N/NTS-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 7.5: ... 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application.
SMPM Female Short 8032-4007 - SV Microwave
RF Series SMPM : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB
RF Series SMP : Gender Plug (Male) Coupling Push-on : Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
2.92mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
RF Series 2.92 mm : Gender Jack (Female) Mounting Type PCB Edge Launch ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
屏蔽同轴触头 - 高速触头 - Amphenol Socapex
Amphenol Socapex 屏蔽同轴触头专为战场通信、航空航天和电信等各种应用中的高频互连而设计。屏蔽同轴触头有 16、12 和 8 三种尺寸,符合 AS39029 同轴标准,有压接和 PC 尾端两种型号。它可用于 MIL-DTL-38999、EN3645、EN4165 和 ARINC600 连接器。该触头具有较大的压接面积,可确保较低的接触电阻和较高的抗 ...
Amphenol Aerospace
.165 CABLE CENTER CONDUCTOR CABLE DIELECTRIC.165 REF. OUTER CRIMP FERRULE CABLE OUTER BRAID CABLE OUTER JACKET A & A A 12 3 OUTER FERRULE CABLE OUTER BRAID ... (MIL-DTL- 38999 Series I & III) Crimp, Size 12 Installation Instructions See table on reverse side for coaxial cable recommended and crimp tool infor-
SMP and SMPM PCB Connectors - SV Microwave
Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level! Features / Benefits & Applications; Technical Specs. Features / Benefits: ... -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D; Shock: MIL-STD-202, Method ...
2.92mm Male R/A to SMP Female R/A 12" Cable Assembly for .047 Cable
Here, we present a 2.92mm Male R/A to SMP Female R/A 12" Cable Assembly for .047 Cable 7015-0993. This is a high-performable flexible cable assembly.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
M28876 Connector Series Amphenol Fiber Systems International (AFSI) is a leading producer and supplier of M28876 connectors to the US Navy and allied navies around the world. Our stringently toleranced and precision machined connectors, manufactured at our state-of-the-art, ISO 9001:2000 certified factory in Allen, Texas, U.S.A., are designed to
BZ Female Flange Mount Connector, 2 Hole, for .085 Cable
SV Microwave offers the BZ Female Flange Mount Connector, 2 Hole, for .085 Cable SF8820-6001. Meet its performing capacity in various environments.