Search Results for 165 series
SMA Male to Female Attenuator, 12.4 GHz (Nonscreened)
RF Series 2 SMA : Gender 2 Jack (Female) Electrical Frequency 12.4 GHz ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMA Female to Male Attenuator, 18 GHz (Nonscreened)
RF Series 2 SMA : Electrical Frequency 18 GHz : Impedance 50 ohms ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
-55 deg C to 165 deg C Up to 10,000 mating cycles IP68 sealing on most connectors Hybrid (copper and fiber) connector designs Media Converters: Copper to fiber and fiber to copper converters Stand-alone and embedded solutions Electro-optic contacts Data concentrators, Ethernet protocols Rugged environments Based on MIL-DTL-38999 MIL-STD-461E ...
SMA Female to SMPM Female 6" Cable Assembly for .085 Cable
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMP Female Connector, Swept R/A for .085 Cable - SV Microwave
RF Series SMP : Gender Jack (Female) Orientation (Body) Right Angle ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMA Plug to SMB Plug Adapter 50 Ohm Straight | 242146 - Amphenol RF
Between-Series: Alias: SMAM-SMBF-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Plug to SMB Jack Adapter 50 Ohm Straight 242144.
Home - Amphenol Australia
Home - Amphenol Australia
BNC Plug to Adapter 50 Ohm Straight | 112667RP
Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: IP Rating ... Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By ...
Model 377B26 | PCB Piezotronics
165 dB re 20 µPa: 165 dB re 20 µPa [1] Environmental: Temperature Range (Operating)-40 to +158 °F-40 to +70 °C [10] ... Calibration of a Series 377 (Type 1) microphone & preamp, as mated pair: 1: Product Documents. Datasheet. Product Specifications
SMPM Product Series Solutions Guide Catalog - amphenolrf.com
SMPM PRODUCT SERIES The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution
SMP Male Termination, CM SF8012-6103 | SV Microwave
RF Series SMP : Gender Plug (Male) Orientation (Body) Straight : Detent ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMA Female Bulkhead to SMA Male 6" Cable Assembly for .047 Cable
RF Series 2 SMA : Gender 2 Plug (Male) Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMA Female Non-Magnetic Bulkhead Connector for .085 Cable
RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMPS Male Connector for .047 Cable, SB - SV Microwave
RF Series SMPS : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171-12 - Amphenol RF
SMA Jack to SMA Plug Adapter 50 Ohm Straight
BMA Male Flange Mount Connector, 4 Hole (Candlestick)
RF Series BMA : Coupling Push-on : Gender Plug (Male) Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
Mobile Devices | Markets - Amphenol
Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles. Amphenol Mobile Consumer Products Laptop hinge M1300 ... Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating ...
MT Fiber 3 Port Plug-In Module | 9301-60048 - SV Microwave
The MT Fiber 3 Port Plug-In Module is engineered by a proud SV Microwave. Meet the high standard designs and more advanced specifications.
PS500 Series - 5.00mm Spacing - PIN STRIPS Terminal Block - EBY Electro
PS500 Series QUOTE AND SAMPLES. Fill out my online form. PS500 SERIES Pin Strips. Maximum number of positions: 24. Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Pin Strip. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 15 Amps.
SMPM Male PCB Edge Launch Connector, 4 Port, SB
The SMPM Male PCB Edge Launch Connector, 4 Port, SB 9311-60015. This Edge Launch Connector can elevate your real RF performance.