Search Results for 165 series
MCX Plug to MCX Plug Adapter 50 Ohm Straight | 252205
In-Series: Alias: MCX2071A1-3GT30G-50: Body Finish: Gold: Body Material: Beryllium Copper: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. MCX Jack to MCX Jack Adapter 50 Ohm Straight 252169.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Attenuator - SV Microwave
In-Series; Tee-Series. Components. Attenuator; Short; Termination. Tools. ... SF0929-6200-13 SF0929-6200-135 SF0929-6200-14 SF0929-6200-145 SF0929-6200-15 SF0929-6200-155 SF0929-6200-16 SF0929-6200-165 SF0929-6200-17 SF0929-6200-175 SF0929-6200-18 SF0929-6200-185 SF0929-6200-19 SF0929-6200-195 SF0929-6200-2.5 SF0929-6200-20 SF0929-6200-21 ...
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
Between-Series: Alias: 79825: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Jack to TNC Plug Adapter 50 Ohm Straight 242131.
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Between-Series: Alias: NF-SMAF2-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. N-Type Plug to SMA Plug Adapter 50 Ohm Straight 242114.
Technical features - rfstechnologies.com
Wind Load @Rated Wind Front N 165 Wind Load @Rated Wind Side N 165 Wind Load @Rated Wind Rear N 165 Environmental ETSI 300-019-2-4 Class 4.1E ORDERING INFORMATION Model Number Configuration Mounting Hardware Mounting pipe Diameter Antenna Weight ... A_Omni Series_Installation_Instructions Notes
RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171RP - Amphenol RF
RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
SV's newest 30° angled Surface Mount PCB Connector. Achieve Edge-Launch-like electrical performance from anywhere on the board! 2.92mm series available.
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
RF Series 2.92 mm : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
2.92mm Male R/A to SMP Female R/A 6" Cable Assembly for .085 Cable
RF Series 2 SMP : Cable Type ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Moisture Resistance ...
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle | 031-9-75
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle
1.85mm Female Bulkhead Connector for .047 Cable - SV Microwave
RF Series 1.85 mm : Gender Jack (Female) Mounting Type Panel : Coupling ... -65°C to +165°C : Thermal Shock MIL-STD-202, Method 107, Condition B : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B ...
AmphenolRF SMA QuickConnectAdapter Rev2
The 18 GHz N-Type connector series is an expansion of the popular N-Type product line and offers all the same features and benefits with an extended frequency range. These ... -65 °C to +165 C. InterfaceDimensions. AmphenolRF. FourOldNewtownRoad Danbury, CT 06810. For more information visit: www.amphenolrf.com. or call800.627.7100.
SMP Male Bulkhead Connector for .085 Cable, FD - SV Microwave
RF Series SMP : Orientation (Body) Straight : Gender ... -65°C to +165°C : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). ...
PCIH SERIES CONTACT VARIANTS PCIH SERIES
The PCIH series was developed specifically for use with CompactPCI® in-rack modular power supplies. The package size is ideal for use in all 3U and 6U based platforms. The PCIH series is an excellent choice in IEEE IEEE 1101.1, 1101.10, and VITA 30 applications where system power requirements have exceeded the capabilities of commonly used
ABS Coaxial Cable Product Type: T10500 - amphenolbroadband.com
500 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor Cable Ordering Information Part Number Description NEC / CSA Listing 750500A000AL00100001 T10500 n/a Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77
Home - Amphenol Antenna Solutions
Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity. Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
-55 deg C to 165 deg C Up to 10,000 mating cycles IP68 sealing on most connectors Hybrid (copper and fiber) connector designs ... configurations using D38999 Series III connectors. Multi-Channel Fiber Optic Cable Assemblies: Amphenol builds custom cable assemblies for virtually any
PS570-XX-000 Series - 5.00mm Spacing - EBY Electro
PS570-XX-000 Series QUOTE AND SAMPLES. Fill out my online form. PS570-XX-000 SERIES Pin Strips. Maximum number of positions: 24. Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Pin Strip. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 15 Amps.