Search Results for 165 series
AFI Connectors - Amphenol RF
The AFI connector series is a board-to-board solution for RF applications, commonly used in military and broadband applications. ... −65°C to +165°C: Thermal Shock: EIA-364-32, Method A, Condition II, 25 Cycles: Corrosion: EIA-364-65, Condition IIA, 336 hours: Vibration:
PCIH SERIES CONTACT VARIANTS PCIH SERIES
The PCIH series was developed specifically for use with CompactPCI® in-rack modular power supplies. The package size is ideal for use in all 3U and 6U based platforms. The PCIH series is an excellent choice in IEEE IEEE 1101.1, 1101.10, and VITA 30 applications where system power requirements have exceeded the capabilities of commonly used
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
MMCX Plug to SMA Jack Adapter 50 Ohm Straight
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight ...
SMA Quick Connect Adapter Series Data Sheet (Size: 352 kb) C901-10565 Customer Drawing (Size: 168 kb) 901-10565 STP 3D Model (Size: 1191 kb ) Product Life Cycle. Product Life Cycle; Part Status: ... 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application. SMA Jack to SMA Quick-Connect Plug Adapter 50 Ohm Right Angle 901-10656.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b. temperature range: -65$ c to +165$ c c. recommended panel torque: 30 in-lbs 4. indicates cable entry dimensions 5. assembly instructions: ... series: n jack recommended mounting hole stripping dimensions jacket (if applicable) outer conductor center conductor scale 2.000 customer outline drawing
12GIsolated_Product_Series_Cutsheet_031921 - amphenolrf.com
12G Isolated BNC & HD-BNC Product Series 75 Ohm connectors and adapters optimized for 12G SDI Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Ordering Information Amphenol RF offers a variety of 75 Ohm isolated BNC and HD-BNC products optimized for 12G. Available in
SMP Female to Female Bullet (OAL 0.396") - SV Microwave
RF Series SMP : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
High Temperature Charge Output Accelerometer - PCB
Series EX611A00 High temperature charge mode accelerometer visit us at www.imi-sensors.com Toll-Free in the USA 800-959-4464 716-684-0003 . 3425 Walden Avenue, Depew, NY 14043-2495 USA Toll-Free in the USA800-959-4464 24-hour SensorLineSM716-684-0003 ... -165 to +1300 °F
RECOMMENDED PCB SCALE 5.000 DIMENSIONS - Amphenol
b. temperature range: -65 $ c to +165$ c 3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 903-518j-51p, and date code" interface per mil-std-348 smb series figure 311-1 recommended pcb scale 5.000 dimensions
Glass Diode | Thermometrics NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability.
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm | 132216 - Amphenol RF
In-Series: Alias: SMA8073A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA T-Shape Adapter Plug-Plug-Plug 50 Ohm 132399.
Micro-miniature (SMPM/SMPS) RF Terminations | SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
BMA Male Flange Mount Connector, 4 Hole (Candlestick)
RF Series BMA : Coupling Push-on : Gender Plug (Male) Orientation (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
ABS Coaxial Cable Product Information Sheet Type: TX10700J
700 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor ... in. (mm) ( 6.5 165) 9 Product Weight (less reel) 152 ( 226) Reaction to Fire Classification – EN50575:2014 + A1:2016 AVCP System 3 EuroClass Dca-s1a, d2, a1 DoP no: 0007 *xxxx denotes customer specifed print .
SMP Male Bulkhead Connector for .047 Cable, CM - SV Microwave
SV Microwave offers the SMP Male Bulkhead Connector for .047 Cable, CM SF1211-6060 with superior mechanical mating cycles. Check out the stock details.
SMA Male to SMA Male 12" Cable Assembly for .047 SuperFlex Cable
RF Series 2 SMA : Cable Type 0.047 SuperFlex Coax : Orientation 2 (Body) ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock MIL-STD-202, Method 213, Condition I : Vibration ...
SMA Male Cable Connector, Lockwire Holes, for RG-178 Cable
RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches Z Key ...
095Z820-165-036. Find In Stock & Buy Now. FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches Z Key Code (914 mm) Add to Parts List Add to Compare. ... Between-Series: Cable Length: 36.00 in (914 mm) Cable Type: RG-58: Connector 1 Part Number: 3FB1-NZSJ-C04W0: Connector 2 Part Number: 132113: Export Control Classification Number:
AMC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Between-Series: Alias: AMCM-NF1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... 165: Temp (Min Degrees Celsius)-65: Contact Us. Subscribe and Stay Connected with Amphenol RF.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
RF Series SMA : Orientation (Body) 30° Coupling Threaded : Mounting Type ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...