Search Results for 165 series
Model 1203-11A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
BMA Male Bulkhead Connector for .141 Cable - SV Microwave
RF Series BMA : Gender Plug (Male) Mounting Type Panel : Orientation (Body) ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for ...
D38999 Series I, III and IV : Style Size 12 : Termination Style Solder ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock MIL-STD-202, Method 213, Condition I ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
RF Series SMA : Orientation (Body) 30° Coupling Threaded : Mounting Type ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPM Male PCB QB Edge Launch Connector, SB - SV Microwave
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
SMPM Product Series - Amphenol RF
The SMPM product series is a micro -miniature interfaces with a frequency range of DC to 65 GHz. It ... −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. MIL-STD-202, Method 204, Condition B. Vibration.
SMPS Female Connector for .047 Cable 3821-40001 - SV Microwave
RF Series SMPS : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMA Female Bulkhead to SMA Male 6" Cable Assembly for .047 Cable
RF Series 2 SMA : Gender 2 Plug (Male) Orientation 2 (Body) Straight : Cable Type ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
ZMA Female (90°) to SMA Female Adapter SF1187-6623 | SV ... - SV Microwave
RF Series 2 SMA : Gender 2 Jack (Female) Orientation 2 (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock MIL-STD-202, Method 107, Condition B ...
Board to Board Solutions | B2B RF Products - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
SMPM Female to SMPS Female VITA 67.3 Backplane Adapter
RF Series 2 VITA SMPS : Gender 2 Jack (Female) Orientation 2 (Body) Straight ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock MIL-STD-202, Method 107, Condition B ...
SMPM Product Series Solutions Guide Catalog - amphenolrf.com
SMPM PRODUCT SERIES The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution
SMPM Male Thread-In Connector (.012"), FD - SV Microwave
The SMPM Male Thread-In Connector (.012"), FD" SF3211-60010 is now in stock at Mouser and Digi-Key Electronics. Place your order today!
SMPM Product Series Solutions Guide Catalog - Amphenol RF
SMPM PRODUCT SERIES The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution
BNC Plug to TNC Plug Adapter 50 Ohm Straight | 242151 - Amphenol RF
Between-Series: Alias: BM-TM1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Jack to TNC Plug Adapter 50 Ohm Straight 242149.
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
RF Series SMPM : Orientation (Body) Straight : Gender ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
BMA Male Bulkhead Connector for .085 Cable - SV Microwave
RF Series BMA : Coupling Push-on : Orientation (Body) Straight : Gender ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPS (Size 16) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly ...
RF Series 2 MCX : Gender 2 Plug (Male) Orientation 2 (Body) Straight : Cable Length ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
Check out the 2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1621-60071 and place your order today!
1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole
RF Series 1.85 mm : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...