Search Results for 165 series
Waterproof Interconnects (IP67 & IP68 Rating) | SV Microwave
SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's line of waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high pressure, vacuum applications and the prevention of liquid or gas leakage.
CUSTOMER OUTLINE DRAWING
1. STOMER OUTLINE DRAWINGANOTICE: These drawings, specifications, or other data (1) are, and remain property the of Amphenol corp. UNLESS OTHERWISE SPECIFIED MATERIAL (2) must be returned upon request; and (3)confidential are and not to be disclosed to any person other DIMENSIONS ARE METRIC [INCHES] AND TOLERANCES ARE: than those towhom they ar ...
High Performance RF PCB Thru-Hole Connectors | SV Microwave
As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side.
Edge Lock RF PCB Connectors | SV Microwave
SV Microwave’s new Edge-Lock PCB connector series is developed to form an interference fit between the conical alignment pin and the PCB thru-hole, thus pulling the contact lane of the connector in to the edge of the PCB. ... -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204 ...
Airmar Technology Corporation | Connector Guide
Airmar 12-pin for MMC CHIRP Cables. Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
High Speed Solderless PCB Connectors | SV Microwave
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) Available Inventory: 2. Add to compare list. SV Microwave released High Speed Solderless PCB Connectors for high frequency printed circuit board applications where precision is key. Explore the product.
SMPS VITA 67.3 12 Port Plug-in Module D - SV Microwave
-65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ... RF Series VITA SMPS : Electrical Impedance 50 ohms : Frequency 100 GHz ...
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Alternate to Cadmium Platings. RoHS compliant, hexavalent chromium-free, alternate-to-cadmium plating options for Mil-Spec type connectors. Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
VITA 66.5 RF/Fiber Hybrid Connectors | SV Microwave
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.
High-performance 1mm Adapters for Test and Measurement - SV Microwave
The specifications below are typical for the connector series, but may not apply to this particular part. Please see the datasheet for full specifications. ... ≥ -90 dB; Dielectric withstanding Voltage: 250 VRMS; Mating Cycles: 500; Mating Torque: 3-5 in-lbs; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101 ...
Scanning Receivers | Test & Measurement | PCTEL
10.1" D x 6.5" W x 5.5" H (255 mm D x 165 mm W x 112 mm H) Without Battery Pack: 7.6” D x 4.4” W x 1.55” H (192 mm D x 111.8 mm W x 39.4 mm H) •With Battery Pack: ... 5G Testing Video Series. From differences between 4G and 5G to specifics of mmWave testing and DSS, this video series will get you up to speed. Watch Videos.
Extreme RF Cable Assemblies | SV Microwave
SV offers a complete line of fixed length, high frequency cable assemblies utilizing SMA, 2.92mm, 2.4mm, 1.85mm, SMP, & SMPM connectors on flexible Ø.047 and Ø.085 cable types. SV’s cable assemblies feature low solder wicking and the high flexibility allows for tight bends behind the cable ferrule. Our low loss is your gain!
Model 483C15 | PCB Piezotronics
Lead Time for 1-3 is 20 Dys. Lead Time for 3-5 is 4 Wks. Product Description. Specifications. Documents & Downloads. 8-channel, line-powered, ICP® sensor signal cond., internal jumper selectable gain x1, x10, x100, rack mount. Sensor Input Type (s): ICP®, Voltage. Channels: 8.
Micro-Mini (SMP / SMPM) Solderless PCB Connectors
SV Microwave offers Micro-Mini Solderless PCB Connectors in SMP and SMPM series. Ideal for high frequency PCB applications where precision and density are key. Check Inventory. Register. Log in. Compare products list ... -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition ...
AmphenolRF SMA QuickConnectAdapter Rev2
The 18 GHz N-Type connector series is an expansion of the popular N-Type product line and offers all the same features and benefits with an extended frequency range. These ... -65 °C to +165 C. InterfaceDimensions. AmphenolRF. FourOldNewtownRoad Danbury, CT 06810. For more information visit: www.amphenolrf.com. or call800.627.7100.
Reflow Stable PCB Connectors | Glass or Epoxy Seal | SV Microwave
The specifications below are typical for the connector series but may not apply to this part. Please see the datasheet for full specifications. SMP. Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness ... -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D ...
QMA Plug to SMA Jack Adapter 50 Ohm Straight | 242261 - Amphenol RF
242261. Find In Stock & Buy Now. QMA Plug to SMA Jack Adapter 50 Ohm Straight. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 13.16mm
Find In Stock & Buy Now. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 13.16mm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
UG-492A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
In-Series: Alias: UG-492A/U: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Jack to BNC Jack Adapter 75 Ohm Straight 031-219-75.
TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ...
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6527 STP 3D Model (Size: 2268 kb ) 031-6527 PDF Customer Drawing (Size: 142 kb) Product Life Cycle. Product Life Cycle; Part Status: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: