Search Results for 16s-4
Accueil - AMPHENOL PROCOM
Available now are 3 products with 2,3, or 4-way splits. Each model has the option of N type, 7/16 DIN and the new 4.3-10 connector. All Models are design and manufactured to focus on delivering best in class mechanical and electrical performance.
ATP04-4P | 4-Way Receptacle, Male - Amphenol Sine
Comparable to PN# DTP04-4P-ATP04-4P 4-Way Receptacle, Male. Comparable to PN# DTP04-4P . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 ... CA-5E12 - Pneumatic Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. MFX-3973 - Size 12 Crimp Die for Stamped and Formed Contacts.
RT0W01626PNH03 | Amphenol Global Search | Amphenol
Short Backshell (straight), Shell Size 16, 9.0-14.5mm. Replaces RT0S-16CG-S1 Related Items. RT0W01626PNH Receptacle, Square Flange, 26 Position, Male, Shell Size 16. Compatible to part # UT0W01626PH. REQUEST A QUOTE. RT0W01626PNH03 Receptacle, Square Flange, 26 Position, Male, Shell Size 16, with Silicone Seal. ...
Model 086D20 | PCB Piezotronics
Model 086D20:Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N), 2.4-lb head
RT016DCG Receptacle Dustcap with Chain, Shell Size 16 - Amphenol Sine
RT0W71626PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 16
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
630510016 | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
SP24W2G30 Pin Contact, Stamped, Size 20, Gold 30µ", Wire Ra
MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SP24W2F Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REQUEST A QUOTE.
Mounting Studs & Screws | PCB Piezotronics
1/4-28 stud to 1/4-28 stud: With shoulder, BeCu: B: 081A96: 1/4-28 stud to 1/4-28 stud: Stainless steel for Model 350A96 shock accelerometer: B: M081B20: 1/4-28 stud to M6 x 0.75 stud: Adaptor stud, with shoulder, BeCu: A: 081B45: 6-32 thread x 0.63 inch length: Cap screw for Series 355 ring shaped accelerometers: C: M081B45: M3 x 0.5 thread x ...
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters;
SV Ø.087 Low Loss Cable Assemblies - SV Microwave
Weight (grams / ft) 4.54 Outer/Inner Shield Silver Plated Copper Dielectric Material PTFE Center Conductor Silver Plated Copper Temperature Rating -55°C to +150°C Shielding Effectiveness > 90 dB ... -0.4-0.2 0 0 2 4 6 8 10 12 14 16 18 20 22 24 26 28 30 32 34 36 38 40. Created Date:
awm-3p | Amphenol Global Search | Amphenol
retention wedge awm-3p 6 weight:7.6g standard molded color is grey. additional colors shown in part number chart are available via special order. end cap - black - all connectors 42.7–0.6 16.2 20.9 a2 note 1 - seal retainer changed to black 9/nov/22 jah dh a3 added colors blu-org to color chart 31jul2023 jah dh color part number part number ...
KIT, AT SERIES, 4 POS PLUG,BLK, CONTACTS, AND WEDGELOCK - Amphenol Sine
4. available hand crimper: ca-5d12 5. all components are rohs compliant. 6. all dimensions are for reference use only. 7 wire range of contacts included in kit: 16 - 20 awg 8 contact size and rear seal wire range: contact size min. insul. o.d. typical wire range max. insul. o.d. 16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) 7
ST950 Speed and Temperature Sensor Plastic - Airmar
Voltage: 9 to 16 VDC. Water Temperature: -10° to 40°C (14° to 104°F) Weight: 0.7 kg (1.4 lb.) Documents. Brochure ST900/ST950 Speed and Temperature Sensor. Installation D-20870. Installation D-21428. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads |
Defense RF Products - SV Microwave
Features / Benefits: Department of Defense approved connectors, adapters and components; Complete in-house qualification testing; Industry standard series include: 2.92mm, SMA, TNC, Type N
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series TNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance TNC adapters are available with and without panel mounting features.
GS-22 | Amphenol Global Search | Amphenol
Features. Secures GS frames to concrete floors in Zone 4 seismic areas. Anchor has a recommended rating of 3,220 lbs. tensile and 5,420 lbs. shear strength. Break-away torque nut shears off when required torque setting is reached. Includes four M12-1.75 expansion bolt anchors and all necessary mounting hardware.
Wire and Cable Trex-Onics Multi-Pair Control Cables Individually ...
68201 16/1 pr 18 0.285 65 55003 68202 16/2 pr 14.4 0.465 136 55004 68203 16/3 pr 14.4 0.490 158 55004 68204 16/4 pr 12.6 0.545 196 55006 68302 18/2 pr 11.2 0.440 110 55004 68303 18/3 pr 11.2 0.490 142 55004 68304 18/4 pr 9.8 0.540 163 55006 68306 18/6 pr 7 0.650 245 55007 68309 18/9 pr 7 0.790 320 55008 68312 18/12 pr 6.3 0.840 405 55009
A-A B-B - Amphenol Sine
size 16, 20-22 awg, at & ahd-9 series b a3 none 1 1 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 20 - 22 awg (0.5 ...
BNC Jack 4-Hole Flange | 112524N - Amphenol RF
RF Connector BNC Jack 4-Hole Flange. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters