Search Results for 16s-4
Tableaux dipôles S.M4-160-SB - AMPHENOL PROCOM
16 ° Largeur de faisceau: 3 dB plan, horizontal ... 4-stack dipole array, split boom: S.M4-160-SB: 145 - 175 MHz: Ajouter au devis: Produits associés. Supports. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
RT06104SNH Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT07104SNH-K Receptacle Kit, Jam Nut, 4 Position, Female, Shell Size 10, with Machined Contacts, Size 16, 16-18AWG. Compatible to part # UT07104SH REQUEST A QUOTE
Connectors - Positronic The Science of Certainty
Since 1966, Positronic has provided highly reliable and efficient connectivity solutions to customers around the world. Our catalog includes power, D-subminiature, circular, rectangular, and custom connector products and accessories, as well as value-added services.
Amphenol
15S/16S/15/16 160/4 10 500/0 Contact resistance (See picture below for measuring conditions) Rated voltage If the connectors shown in this catalogue are used for voltage > 50 V eff against earth, all accessible conductive parts have to be included reliably into the preventive measures of the
Leap | Optical Transceivers | Integrated Solutions | Products ...
The LEAP adheres to VITA standards: 66.1, 66.2, 66.4, 66.5, 67, and is compatible with SOSA-aligned systems. ... (1inchx1inch) allows for an optimal space-saving solution; Data rate transparent from 300Mbps to 16.Gbps* Accepts standard MT24 ferrule – Separable Interface; Two-wire control and diagnostic interface (i²c) Tx Power monitoring ...
New Power Splitters for DAS Solutions - AMPHENOL PROCOM
2, 3, 4-way Power Splitters for 698 - 2700 & 380 - 2700 MHz. Available now are 3 products with 2, 3 or 4-way splits. Each model has the option of N type, 7/16 DIN and the new 4.3-10 connector. All Models are design and manufactured to focus on delivering best in class mechanical and electrical performance. Features. 698 - 2700 MHz or 380 - 2700 ...
Wire and Cable Chem-Gard 200 Shielded Multi-Conductor Cable
42065 16/12 14 0.385 176 55004 42062 14/4 40 0.290 104 55003 42070 14/8 28 0.400 193 55004 42063 12/4 55 0.370 154 55002 42072 12/8 39 0.485 270 55004 42075 10/4 74 0.425 206 55004 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative
38999 系列 | 安费诺 Socapex - Amphenol Socapex
Amphenol Socapex 在 MIL-DTL-38999系列 I、II 和 III、V 和 EN3645 连接器方面拥有高水平的专业知识,是 D38999 圆形连接器的行业领导者。 Amphenol Socapex 提供符合 QPL MIL-DTL-38999 和 EN3645 标准的连接器,包括 38999 机架和面板、38999 微型、38999 简化法兰、38999 隔板、38999 集成后壳和 38999 电源等多种功能。
SMP Product Series Solutions Guide - Amphenol RF
SMP-FSBA-114 11.4 mm SMP-FSBA-1259 12.59 mm SMP-FSBA-131 13.10 mm SMP-FSBA-1316 13.16 mm SMP-FSBA-145 14.50 mm SMP-FSBA-1674 16.74 mm SMP-FSBA-1716 17.16 mm SMP-FSBA-1950 19.50 mm SMP-FSBA-2030 20.30 mm SMP-FSBA-224 22.40 mm SMP-FSBA-254 25.40 mm How to Calculate Minimum PCB Spacing Cable Plugs - Straight Part Number Cable Type Body Contact Image
M81714/3, /8 Terminal Junction Modules Series I Size 16 Class D
Series I Size 16 Class D Amphenol Pcd Terminal Junction Modules Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel Socket Contacts: Copper Alloy, Hard Gold Plated in Accordance with MIL-G-45204 Accepts Multiple Wire Sizes: Size 16, 18, 20 AWG Operating Range ...
6-Port Antenna
7/16-DIN Female Long Neck or 4.3-10 Female 1695-2690 3-4Y1 7/16-DIN Female Long Neck or 4.3-10 Female Y2 1695-2690 5-6 7/16-DIN Female Ultra Long Neck or 4.3-10 Female Top Bottom Left Right R1 Y1 Y2 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
F:DWGCONNEXJ437 Model (1) - Amphenol RF
Title: F:DWGCONNEXJ437 Model (1) Author: kj-42 Created Date: 8/16/2013 4:13:51 PM
2C6U4MT360X12F wxys0 - Amphenol Antenna Solutions
Connector 4 PORTS 4 PORTS 8 PORTS 4 PORTS 4 PORTS Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° 360° 360° Electrical Downtilt 0°, 4° 2°, 4°, 6° 2°, 4°, 6° 0° 0° Configuration OMNI CONFIGURATION Connector Type (24x) 4.3-10 FEMALE CONNECTORS Dimensions 1219 x Ø457 mm (48.0 x Ø18.0 in)
Data Sheet EP2 Start/Stop - Temposonics
Cable length: 5 m (16.4 ft) Ingress protection: IP67 (correctly fi tted) Material: Stainless steel 1.4301/1.4305 (AISI 304/303) FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Controlling design dimensions are in millimeters and measurements in ( ) are in inches
Piezovelocity transducers - Wilcoxon Sensing Technologies
4.0 µin/sec/√Hz 0.4 µin/sec/√Hz 0.05 µin/sec/√Hz Output impedance, nominal 4 mA supply 200 Ω 200 Ω Bias output voltage, nominal 10 VDC 10 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C –50° to +120°C Vibration limit 250 g peak 250 g peak Shock limit 5,000 g peak 2,500 g peak
51740 | Amphenol Global Search | Amphenol
Contact us today for more details of PwrBlade ®, part number 51740-10101601CALF.
41612 | Amphenol Global Search | Amphenol
DIN IDC cable connectors are available in 4 connector sizes. as 96, 42, 21 and 9 positions. ... Power Generation, and Medical applications. Meets DIN 41612, IEC 603-2, NFF 16-101/102, EN 45545-2 specifications. Available in Style C, C/2 - right angle header and vertical receptacle and Style R - right angle receptacle. ...
B RT00128P*H B1 - Amphenol Sine
14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm - 16 4.0mm 9.5mm 4.0mm 8.0mm - - 18 - 9.5mm 4.0mm 8.0mm - - 20 - 9.5mm 4.0mm 8.0mm - - 24 - - - 3.9mm - - Shell Size Socket Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 3.3mm 8.5mm 2.4mm 3.0mm - - 12 3.3mm 8.5mm 2.4mm 3.0mm - - 14 3.3mm 8.5mm 2.4mm 3.0mm - -
AT04-12PB-P075 12-way receptacle, (3) 4 pin busbar=26 amps, - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-16-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16.