Search Results for 16s-4
DT800 Smart™ Sensor SST Thru-hull NMEA 2000® - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
485B39 SIGNAL CONDITIONING IN YOUR POCKET DIGITAL ICP - PCB
2.4" x 1.5" x 0.7" (60 mm x 39 mm x 19 mm) Weight 4.4 oz (125 grams) Sensor Inputs 2 BNC Jacks Digital Output 11" Integral Cable (28 cm Integral Cable) USB Connector Type A [1] ±8 V pk guaranteed [2] 16-bit selectable by software [3] Proportional to sample rate [4] Sample rate dependent (48 kHz to 8 kHz) Optional Versions
EXPLOSIVE, GUN & IMPACT TESTING - PCB
0.56 x 0.35 x 0.16 (14.2 x 8.90 x 4.06) 0.56 x 0.35 x 0.16 (14.2 x 8.90 x 4.06) 0.25 x 0.47 x 0.47 (6.35 x 11.81 x 11.81) 0.56 x .304 x .245 (14.22 x 7.72 x 6.22) Weight (gm) 4. 4; 2.83. 3.6; Excitation voltage (V) 10; 10. 10; 5. Mounting method; 4-40 screws. 4-40 screws; 4-40 screws. 4-40 screws; 6. PIEZOELECTRIC
Duramate AHDP 24-29 - Amphenol Sine
AHDP-16-04477 Rubber Flange Seal, shell size 24. Comparable to PN# 16-04477. REQUEST A QUOTE. AHDPBS-0406-003 Size 24 Backshell WTA 2 PC. Cable diameter range: .76-.95” (19.5mm - 24.1mm) REQUEST A QUOTE. AHDP04-24-29PR-SRA 29 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included ...
AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG - Amphenol Sine
AT60-204-0490 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 6 Machined 100A AT62-203-04141-4 Female Contact - Socket, Copper Alloy, Nickel-Plated 4 4 Machined 100A AT62-203-04141 Female Contact - Socket, Copper Alloy, Nickel-Plated 4 6 Machined 100A Tooling - Machined Contacts Part Number Description WA23 Heavy Duty Pneumatic Crimp Tool
Duramate AHDP 24-23 - Amphenol Sine
AHDP-16-04477 Rubber Flange Seal, shell size 24. Comparable to PN# 16-04477. REQUEST A QUOTE. AHDPBS-0406-003 Size 24 Backshell WTA 2 PC. Cable diameter range: .76-.95” (19.5mm - 24.1mm) REQUEST A QUOTE. AHDP02-24-23PN-WTA 23 Positions, Sealed Panel Mount Receptacle, Pin, Shell Size 24, Standard Arrangement, Normal Diameter Seal, Wide Thread ...
TRI-AXIAL ROLLING RESISTANCE LOAD CELL - pcb.com
Output Polarity See outline drawing See outline drawing [4] Physical Size (Length x Diameter) 3.5 in x 6.50 in 88.9 mm x 165.1 mm [4] Weight 18 lb 8.16 kg Mounting Flange (3/8-16 Bolts) Flange (3/8-16 Bolts) [4] Housing Material 4340 Steel 4340 Steel Sensor Material 4340 Steel 4340 Steel Sensing Element Strain Gage Strain Gage
SD - Amphenol CS
CHARACTERISTICS DESCRI PTI ON APPLI CATI ONS D’Sub connectors - Stamped and Formed Contacts SD / E7 The Amphenol “SD” series features precision formed contacts and
2CMA101957R1000 3P+E Industrial Plug. Replaces Part# 316EP7 - Amphenol Sine
2CMA101957R1000 3P+E Industrial Plug. Replaces Part# 316EP7. $0.00. Plug
THREADED FASTENER DESIGN AND ANALYSIS - PCB
4 The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The fourth zone is the post-yield zone, which begins with an inflection point at the end of the elastic
Model 682C03 | PCB Piezotronics
Model 682C03:Platinum Stock Products: DIN rail mount vibration transmitter (for use w/ICP sensor), 4-20 mA outputs for vibration and temperature, 0-5/0-10
16 & 18 AWG Mini & Micro Retractile Quick-Connects
• RoHS Compliant • 16 AWG Mini – 600 V • 18 AWG AC/DC Micro – 300 V • Operating Temp Range -40ºC to 90ºC • Male/Female Configurations Cord sets made with TPC’s Trex-Onics ® High-Flex Ultra-Coil Retractiles offers defense against tearing, abrasion, impact, oil, ozone and most
6800310Ev - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 698-960R1 1-2 4.3-10 Female 1695-2690Y1 3-4 4.3-10 Female Y2 1695-2690 5-6 4.3-10 Female 1695-2690Y3 7-8 4.3-10 Female 1695-2690Y4 9-10 4.3-10 Female Top Bottom Left Right Diagram shown at right depicts the view from the front of the antenna.
Temposonics® T-Series TH Position Sensors
Extremely robust position sensor designed & certified for Ex-applications. Available in stainless steel 1.4404 (AISI 316L) Ingress protection IP66, IP67, IP68, IP69K, NEMA 4X
Omni Antennas CXL 4-1LW/... - AMPHENOL PROCOM
The antenna can be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter. Further, the construction of the mount makes it possible to lead the cable either along the inside or on the outside of the mast tube. The carefully designed, broad-banded antenna element is sealed in a high-quality, conical glass fibre tube with low ...
PRODUCT DATA DRAWING A DCN 42960 12/16 STW - SV Microwave
a dcn 42960 12/16 stw checked: approved: drawn: stw 02/28/11 stw 02/28/11 fed 02/28/11 rohs compliant.141 3.58.050 1.27.050 1.27.086 2.18.012 0.30 6) dia.’s on common centers to be concentric 4) cham. 1st & last threads. interpret dimensions and tolerances date approved revision history see notes sv microwave, inc. scale: 20:1 size dwg. no ...
APXVL08B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe dB 16.8 17.0 17.9 18.2 15.7 Cross-Pol Over Sector dB 15.5 12.4 10.7 8.6 7.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 23.8 23.5 22.8 20.7 17.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26. ARRAY LAYOUT
Expanded capacity housings for CATV/Broadband applications
SS07 = Sems 7/16” bolt lockwith self-locking dome system S801 = Pattern 801 lock with self-locking dome system SCCP = Pattern P-key lock with self-locking dome system 1 mm hole. Charles Industries, Ltd. Voice: (847) 806-6300 FAX: (847) 806-6231 E-mail: [email protected]
B RT0W61626P*H* B1 - Amphenol Sine
eco-mate,plug, size 16, 26pos,pin, b rt0w61626p*h* b1 11 ben jun-19-2014 none tommy Ø30.0 Ø32.5 31.9 master keyway 15/16-18 unef thread ... 2.4 dielectric withstandingvoltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min.
Features - Amphenol Antenna Solutions
1-2 3-4 5-6 7-8 9-10 11-12 13-14 15-16 17-18 2 PORTS 8 PORTS 2 CLUSTER CONNECTORS - 8 PORTS 4.3-10 Female 4.3-10 Female MQ4/MQ5 Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 90° Unit Beam Electrical Downtilt 2-14° 2-12° 2-12° ...