Search Results for 16s-4
Features - amphenol-antennas.com
Cross Polar Discrimination Over Sector dB 15 14.2 16 15.4 11 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 25.6 27.5 21.8 23.0 23.5 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 Interband Isolation dB 28 Specifications follow BASTA guidelines.
Amphenol 2022 Sustainability Report
16% North America 26% Rest of World 3% Europe 18% North America 37% Automotive 21% Industrial 25% Commercial Aerospace 3% Military 9% Balanced End Market Exposure SHORTER CYCLE Broadband 5% Mobile Networks 5% IT Datacom 21% Mobile Devices 11% 2022 Global Workforce. 6 2022 SUSTAINABILITY REPORT AMPHENOL CORPORATION
Band Pass Filters BPF 70/...-250 - AMPHENOL PROCOM
Approx. 9.6 kg / 21.16 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPF 70/1-250 ... In Amphenol Procoms Low Pass Filters the spectrum of pass band are from 0-2100 MHz and stop band from 138 MHz to 12.4 GHz. View our products line here ...
B A2 - Amphenol Sine
4. SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed AT60-16-0144 Male Contact - Pin, Gold-plated 16 16-18 Stamped & Formed ...
TULC Combination Sensor - ssi-sensors.com
Start Bit 16 Bit Length 16 Minimum 0 Maximum 6425.5 OBD Sensor Failure Detected Output set to 0xFE00 (6502.4 scaled No Echo Condition Output set to 0xFB00 (6425.6 scaled). No echo conditions occur when the sensor is dry (empty tank), covered with debris, or frozen. PGN 18FE56A3H Name Level FMI Units Enumerated Scale Factor 1 Offset 0 Start Bit ...
Duplex Filters MPX 70/6 - AMPHENOL PROCOM
The duplexer is delivered in a low band version: MPX 70/6 L, tunable within the 406 - 440 MHz range, and a high band version: MPX 70/6 H, which is tunable within the 430 - 470 MHz range. These models are again delivered in 4 different versions according to required duplex spacing. See also “Ordering information” below.
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
B260 Traditional/CW Thru-hull - Airmar
Usable Shaft Length: 121 mm (4.75") ... Weight: 7.3 kg (16 lb.) Documents. Acoustic Data 50AE/200BH. Brochure B260-SS260. Dimensions D-18033. Dimensions D-92-201-02. Installation D-17-276-01. Installation D-17-280-01. Installation D-17-554-01. Installation D-19070. Installation D-17-008-05.
Model 356A25 | PCB Piezotronics
7 to 16 VDC: Excitation Voltage: 23 to 30 VDC: Frequency Range (±5 %) 2 to 5000 Hz: 2 to 5000 kHz (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Temperature Range-10 to +200 °F-23 to +93 °C: Output Bias Voltage: 8.5 to 13 VDC: Excitation Voltage:
698-2700 MHz - Amphenol Antenna Solutions
1 Port, N-Type Female or RPSMA or 4.1/9.5 Mini-DIN Female or 7/16-DIN Female, Bottom Mechanical Characteristics Dimensions (Length x Diameter) 211 x 67 mm 8.3 x 2.6 in Weight 0.3 kg 0.66 lbs Operating Temperature -50° to +60° C -58° to +140° F Radome ABS (White) Mounting Options
Features - Amphenol Antenna Solutions
low band mid band 4.3-10 female 7/16-din female grey pantone 420 c 0° 0° cuut360x06f00s0 cuut360x06f00d0 0° 4° cuut360x06f04s0 cuut360x06f04d0 0° 6° cuut360x06f06s0 cuut360x06f06d0 5° 0° cuut360x06f50s0 cuut360x06f50d0 5° 4° cuut360x06f54s0 cuut360x06f54d0
DC-block - amphenolprocom.com
Available with N- or 7/16 DIN-connectors. Fits directly into the coaxial line. Can be installed in any direction. SPECIFICATIONS Electrical Model DC-BLK-2.5G-... Frequency R1: 50 - 500 MHz R2: 800 - 1100 MHz R3: 1700 - 2500 MHz Type DC-block Max. Input Power 250 W Insertion Loss 0.4 dB
B A2 - Amphenol Sine
2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 moisture resistance: ip67&ip69k ( mated condition ) 2.6 mating cycle durability: 500 min cycles 2.7 rohs compliant ... 16.5 14x 7.1 12x 6.1 11.2ref 11.2ref 1.7 3.0 thickness part number chart color part number blackats13-26px-bm21 greyats13-26px-bm21-gy
CUSTOMER OUTLINE DRAWING - amphenolrf.com
k. capozzi 4/14/16 scale: 2.5:1.0 title dual port bnc r/a bhd jack pcb approved date mount receptacle amphenol rf www.amphenolrf.com date 04-jun-03 engineer o. barthelmes material see notes date 04-jun-03 drawn c. mcgrath finish item no.31-6058 part no.31-6058 notes: 1. materials & finishes: body = zinc die cast, nickel plating
GNSS Combination Antennas ProNexus Plus - AMPHENOL PROCOM
In-built 8x8 MIMO LTE antenna (617 - 960 MHz and 1710 - 7200 MHz) With 6x6 MIMO WiFi 6E (2.4/4.9-7.2 GHz), GNSS antenna for GPS L1, Glonass, Beidou and Galileo. The ProNexus Plus provides antennas for multiple technologies and multiband routers. The ProNexus Plus covers 4G, GNSS inc. 5G cellular bands, WIFI 2.4/5.8 and 7.2 GHz.
AFSI - Harsh Environment Fiber Optic Cable Assemblies
AFSI is the world's leading manufacturer of harsh environment fiber optic cable assemblies in avionics, naval & military markets.
Features - Amphenol Antenna Solutions
REV010325NA www.amphenol-antennas.com 4 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage ...
tru-loc-fuel-injector-harness-amphenol-industrial
terminals, and they are rated to 13 amps continuous (16 AWG cable). The 2-way, 4-way, and 6-way systems also have fluoroelastomer interface seals to be impervious to diesel fuel and other chemicals. This connection system family is available for 150°C temperature applications upon request. We will also design custom mating parts for our plugs that
High sensitivity, compact accelerometers - Wilcoxon Sensing Technologies
0.4 µg/√Hz 0.1 µg/√Hz Output impedance, max 100 Ω Bias output voltage, nominal 10 VDC Grounding: 728A 728T case grounded base isolated Temperature range –50° to +120°C Vibration limit 250 g peak Shock limit 2,500 g peak Electromagnetic sensitivity at 60 Hz 20 µg/gauss Base strain sensitivity 0.002 g/μstrain