Search Results for 17-300240
C 091 A/B/D Series - Amphenol Sine
C 091 • M16 size • Screw locking according to IEC 61076-2-106 • Metal locking ring • Shieldable • 2 - 8, 12 and 14 positions for crimp and solder
GB SSI - Temposonics
Temposonics® Sensor Model Form Factor F - Fitting flange Ø18h6 Measuring length 0050 - 3250in 50 mm steps Options upon request Connection Type D70 - 7 pin male receptacle M16 U02 - 2 m PUR cable w/o connector U05 - 5 m PUR cable w/o connector U10 - 10 m PUR cable w/o connector Input voltage 1 - +24 VDC Signal Output S (1)(2)(3)(4)(5)(6)SSI (Synchronous Serial Interface)
r-serie katalog - Temposonics
I 5I R-SeriesCatalog APPLICATIONS Magnetostriction: The best choice for your application Youareunderconstantpressuretoimproveyourproducts,reduceyourcosts ...
PT SERIES - Amphenol-Air LB
VG 95328 MIL-C-26482, Series 1 LN 29500 BS 9522 N 0001 NFC 93-422 NFL 54-125 Patt. 9522 N 0001 (603) Patt. 9522 F 0017 (105) PTSeries Amphenol PT SERIES
$PSKHQRO - amphenol-sine.com
Title: C:\Users\jblood\Desktop\PBLite Rework drawings\C-P29013-A1.dwg Author: JBlood Created Date: 11/12/2018 3:15:01 PM
SHAKERS - Wilcoxon Sensing Technologies
19 x 5.25 x 17.75 inches (48 x 13 x 45 cm) Weight 53 lbs (24 kg) 8.5 lbs (3.9 kg) Compatible with F3, F4, F10 F7 N7FS, N8HFS F3, F4, F10 F7, F7-1 N7FS, N8HFS. Contact us For application support, customer service, or general inquiries, contact Wilcoxon via email at [email protected], by phone at +1 (301)
Amphenol releases ExaMAX2® Gen2 to unlock AI hardware computing power ...
Shanghai, China, July 11, 2023 - Amphenol, the global connector leader, announced the launch of a new product ExaMAX2 ® Gen2 at the 2023 Electronica China. As an enhanced version of the ExaMAX2 ® family, ExaMAX2 ® Gen2 offers significant performance improvements over the previous generation. This upgrade will make ExaMAX2 ® connector one of the best-performing 112G connectors in terms of ...
Enhancing Medical Monitoring Equipment with Amphenol's Connectors
BergStak ® 0.80mm board-to-board connectors are an essential part of medical monitoring equipment, helping to realize space-saving and high-speed board-to-board connections between main boards and add-on boards. Featuring optional shielding to minimize EMI and meets the increasing trend to use BergStak on FPC cables for flexible connections to solve medical board design challenges.
Airmar B60-20-MM Transducer for Depth & Temp Sensing | Gemeco
Installation 17-364-01-French. Installation 17-364-01-Italian. Installation 17-364-01-Spanish. Wiring D-91-674. Share. ABOUT US. Contact Us. Legal Information. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers.
3-COMPONENT ICP® FORCE SENSOR Revision: E - pcb.com
mm x 17.27 mm Weight 0.927 oz 26.28 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified.
5X - PCB
KRM 11/10/17 KRM 11/10/17 BAM 11/10/17 3 5 3-2 1 1 0-9 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN B ADDED NOTE 4 47450
Home - Amphenol Canada
Home - Amphenol Canada
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
TITLE
1.4~1.7N.m A8 - CHANGE TORQUE FORCE Jul-17-2024RonaldTommy A3 - UPDATE DRAWING Oct-15-2019 Flan Tommy A4 - UPDATE DRAWING Nov-12-2019Flan Tommy A5 - UPDATE DRAWING Jun-29-2020RonaldTommy WIRE SEAL COLOR RED P 17.50 14.50 11.50 KEY POS A B C TABLE CONTAINS THE WEDGE A6 - UPDATE DRAWING Aug-15-2020RonaldTommy A8 A6 A6 A7 - UPDATE IP CLASS Jul-9 ...
Circular Medical Cable Connector | Pulse-Lok Connector 300030
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 300030
Model 483C15 Eight-Channel, ICP® Sensor Signal Conditioner ... - PCB
Model 483C15 Eight-Channel, ICP® Sensor Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
9 AMPS - 17 POSITION 7 AMPS - 19 POSITION 125V AC/DC - 16 POSITION 125V AC/DC - 17 POSITION 63V AC/DC - 19 POSITION B4 - UPDATED LOGO 20APR16 MRF Tommy. Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsDWGs - LatestC-MA1CAxxx00_REV_B4.dwg Author: mforce Created Date:
CTF-QUAD - Amphenol Aerospace
E2 17-52 F4 21-75 H6 23-6 J8 25-8 Connector Type Material Quadrax Contact Finish Shell Style Shell Size-Insert Arrangement Rotation CTF 5 P Z 6 A1 000 N Ordering procedure is shown below using part number CTF-5Q90A1-04TN Ordering procedure is shown below using part number CTF-5P96A1-
RT0S18CGNS1 Short Backshell (straight) - Amphenol Sine
RT0S-18CG-NS2 Short Backshell (straight), Shell Size 18, 13.5-17.0mm. REQUEST A QUOTE. RT618DCG Plug Dust Cap with Chain Shell Size 18. Compatible to part # UTG618DCG. REQUEST A QUOTE. RTFD18B Shell Size 18 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD16B.
AMPHENOL R-VPX EVOLUTION AND EVOLUTION 2 ROUTING GUIDELINES
Copyright © Amphenol Corporation. 2018 • All rights reserved Page 3 of 27 5.6.5 Example R-VPX Evolution and Evolution 2 Daughtercard PCB Ground Via Scheme ...