Search Results for 17-300240
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
$PSKHQRO - Amphenol Sine
Title: C:\Users\jhead\Desktop\DURA MATE DRAWINGS_18SEP17\DURA MATE DRAWINGS_18SEP17\C-A114018-A4.dwg Author: JHead Created Date: 9/19/2017 8:24:12 AM
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
188 l Aerospace ContactAmphenolAerospaceformoreinformationat800-678-0141•www .amphenol-aerospacecom Dualok III SJT 38999 PCB CF-198036-010 HD I II Accessories Herm ...
IDS-17-12 Amphenol - Amphenol Industrial Operations
Amphenol® IDS-17-12
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/19/2002 11:17:21 AM
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-247918-022 YES PACKING, PREFORMED N/A
Model 261A03 3-Component ICP® Force Sensor Installation and ... - PCB
Measurement Range(x or y axis) 4000 lb 17.79 kN Maximum Force(z axis) 11,000 lb 48.93 kN Maximum Force(x or y axis) 4400 lb 19.57 kN Maximum Moment(z axis) 240 ft-lb 325.4 Nm Maximum Moment(x or y axis) 325 ft-lb 440.7 Nm Broadband Resolution(x or y axis) 0.05 lb-rms 0.222 N-rms [2] Broadband Resolution(x or y axis) 0.01 lb-rms 0.04 N-rms [2]
r-serie katalog - Temposonics
I 5I R-SeriesCatalog APPLICATIONS Magnetostriction: The best choice for your application Youareunderconstantpressuretoimproveyourproducts,reduceyourcosts ...
Model 485B36 USB, Dual-channel, ICP® Sensor Signal Conditioner ... - PCB
Model Number 485B36 USB, DUAL-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Revision: B ECN #: 43617 Performance ENGLISH SI Channels 2 2 Input Range ± 5 V ± 5 V Frequency Range(± 2 %) 2 to 50,000 Hz 2 to 50,000 Hz [2]
All Categories On Amphenol NEXUS Technologies
.17' ring assembly contact * tj-loe-z contact jack assembly tj-loz-9 contact 44 tj-loz-3 contact notes : l. each part shall be with u-s2a/u m9177/3-l. z. part shale be on qualified product list for cz- . 3. crimping tools use m?-esao/s-01 hand tool w/ÇrimÞ
Model 483C15 Eight-Channel, ICP® Sensor Signal Conditioner ... - PCB
Model 483C15 Eight-Channel, ICP® Sensor Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
UNDERSTANDING SOUND POWER AND MICROPHONE RESPONSE - PCB
at 2 kHz at standard temperature and pressure is 6.8 in (17.2 cm), which is roughly 14x the diameter of a ½’’ microphone. A common parameter for characterizing polar patterns is beamwidth. The beamwidth in degrees is usually given to be the angle between the half-power (-3 dB) points of the main lobe.
Model 356A03/019AD005CA Triaxial, lightweight miniature, ceramic ... - PCB
Output Bias Voltage 9.5 to 17 VDC 9.5 to 17 VDC W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Typical.
Next Generation High-Speed Backplane Interconnect Systems - Amphenol CS
Amphenol offers the most comprehensive backplane connector and cable portfolio in the industry. With supporting speeds up to a staggering 224G and compatibility with PCIe ® Gen7, these innovative interconnects redefine the benchmarks of connectivity. Designed to excel in all high-speed applications, these connectors and cables optimize space utilization without compromising performance along ...
Flex-to-Board: Compact and Reliable Interconnect Solutions - Amphenol CS
FlexFast ™ Flex-to-Board: Gold plating process for terminals: Reduces the force required for the mating and un-mating process ensuring smooth connections. Max 8.00mm height: This feature is a space-saver as it allows for designs in compact applications. Connector Position Assurance (CPA) & Flex Position Assurance (FPA): Ensures connectors are properly mated, and locked together as well as ...
Amphenol @ electronica India 2024
Amphenol is proud to announce its presence at the prestigious electronica India 2024. We are thrilled to meet you at Booth K21, Hall 11, India Expo Mart (IEML) in Greater Noida, Delhi NCR, India.
Meggitt Sensing Systems - Wilcoxon Sensing Technologies
Weight 1.27 oz 1.27 oz 17.64 oz Mount 10-32 1/4-28 3/8-16 Description Anodized aluminum, non-conductive coating prevents ground loops Anodized aluminum, non-conductive coating prevents ground loops Anodized aluminum, non-conductive coating prevents ground loops. Use with 731A sensor QB-1 sensor adaptor QP-1 mounting pad QP-2 cementing pad
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
9 AMPS - 17 POSITION 7 AMPS - 19 POSITION 125V AC/DC - 16 POSITION 125V AC/DC - 17 POSITION 63V AC/DC - 19 POSITION B4 - UPDATED LOGO 20APR16 MRF Tommy. Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsDWGs - LatestC-MA1CAxxx00_REV_B4.dwg Author: mforce Created Date:
CABLES & CONNECTORS - PCB
Constructing a Cable Assembly Model Number 1. Determine whether the cable should be measured in feet or meters. 2. Choose the cable type. (Cable types are listed on pages 6-29).
Medical Cable Connector | Plastic Pulse-Lok Connector 300028
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300028!